AP5042A Phase Calibratable Mode Demonstration

Demos

This technical demonstration video provides engineers with a comprehensive overview of achieving precise phase alignment across multiple channels using the Keysight AP5042A multichannel vector signal generator. The session addresses common challenges in RF signal generation, particularly the difficulty of ensuring coherent and aligned phase across multiple outputs—a critical requirement for advanced applications such as radar testing and multi-antenna system simulation. The video begins by outlining the limitations of standard RF sources, which typically do not guarantee phase coherence or alignment between channels. It then introduces two key features of the AP5042A: phase-coherent switching, which ensures repeatable phase coherence, and a phase calibratable mode, which enables users to achieve true phase alignment at the application level, including at the antenna reference plane. The demonstration includes a practical setup with two output channels connected to a real-time oscilloscope, illustrating how cable length differences and internal instrument switching can introduce phase offsets. The presenter explains the challenges posed by internal switching events — such as frequency or power changes—that are not always visible to the user but can significantly impact phase calibration. The AP5042A’s phase calibratable mode addresses this by limiting internal switching and reporting the exact points where such events occur, allowing users to focus calibration efforts only where necessary. Engineers are guided through the process of measuring phase differences, creating calibration tables at specific frequencies and power levels, and uploading these tables to the instrument’s memory for persistent phase alignment. The workflow is demonstrated with real-world examples at 900 MHz and 1 GHz, showing how phase offsets are measured and corrected. The video emphasizes the efficiency gains from reducing the number of required calibration points and the ability to maintain phase alignment across frequency sweeps and various operating modes, including IQ data playback. By moving the reference plane to the point of application and automating phase calibration, the AP5042A enables engineers to streamline their test setups and achieve reliable, repeatable results in complex RF environments. This content is particularly valuable for professionals involved in radar system development, multi-antenna array testing, and any application where precise phase control is essential. The demonstration concludes by highlighting the practical benefits of the AP5042A’s advanced calibration features, making it a powerful tool for modern RF engineering challenges.