The paper on Photonics Applications for Aerospace and Defense Research at Keysight World Tech Days India 2024 highlights the transformative role of photonic technologies in next-generation aerospace and defense systems. It covers critical applications such as optical communications, laser-based sensors, and quantum photonics for enhanced performance in high-speed data transmission, precision sensing, and secure communication. The paper discusses the integration of photonics with traditional RF systems to improve size, weight, and power (SWaP) efficiency while increasing bandwidth and sensitivity. Advanced testing solutions for validating photonic devices in harsh environments are also presented, demonstrating their potential for future defense innovations.