Keysight NL3-Class ATE DC Electronic Load

Product Fact Sheets

The Keysight EL4900 Series DC Electronic Loads deliver uncompromising precision for power device testing, from validation to dynamic transient analysis. With its regenerative design returning up to 95% of absorbed energy to the grid, the EL4900 minimizes energy and cooling costs while maintaining stable grid performance. Paired with PathWave Advanced Power Suite software, it enables seamless automation of complex test scenarios, providing faster analysis and deeper insights. Compact yet powerful, the EL4900 allows engineers to validate power devices more efficiently—without trade-offs in performance or programmability.