Design and Optimize Optical Devices and Waveguides

Industry and university research and development groups rely on RSoft BeamPROP BPM, or beam propagation method, design software to push the photonic design envelope and make advances in integrated and fiber-optic devices and circuits. Commercially available since 1994, BeamPROP can help your team easily design and simulate light propagation to analyze and optimize optical waveguides.

  • Enable fast and accurate optical device design with an industry-proven BPM algorithm.
  • Simplify router and demultiplexer design with BeamPROP’s built-in, efficient arrayed waveguide grating (AWG) utility.
  • Simulate complicated devices leveraging the advanced capabilities of BeamPROP design software.

Key Features of RSoft BeamPROP BPM

Advanced finite-difference BPM

With BeamPROP, attain superior and robust 2D and 3D simulations via a full-vectorial BPM implementation based on an implicit finite-difference scheme.

Full RSoft CAD integration

BeamPROP works with RSoft’s other passive device simulators to define a device’s material properties and structure with full RSoft CAD Environment integration.

Extensive effects

Achieve electrode and heater effects, as well as polarization effects and coupling to model anisotropic and non-linear materials and optimize optical design.

Improved wide-angle propagation

Conduct precise off-axis propagation with multi-step Padé approximation techniques, a variable reference wave number, and conformal index mapping of bends.

Bidirectional BPM-based mode solvers

Accurately model optical wave reflection and transmission in complex structures with multiple interfaces using BeamPROP’s bidirectional BPM-based mode solvers.

Robust measurement tools

Effectively measure fields, power distribution, loss, and more with BeamPROP design software.

Need Support for RSoft BeamPROP BPM?

Featured Resources

查看所有資源

RSoft BeamPROP BPM Design Software – FAQ

RSoft BeamPROP is beam propagation method (BPM) design software that helps researchers and development engineers rapidly and accurately design and simulate integrated and fiber-optic waveguide devices and circuits.

BeamPROP has applications in a wide range of integrated and fiber-optic devices including:

  • Wavelength division multiplexing (WDM) devices such as AWG routers
  • Switches, such as directional coupler-based or digital-Y type
  • Modulators, such as Mach-Zehnder types
  • Multimode interference devices
  • Passive 1 x N or N x N splitters
  • Laser structure transverse mode analysis
  • Standard and specialty fiber design
  • Gratings
  • Sensor structures

Both new and advanced users are able to realize the tool’s full potential. BeamPROP is fully integrated into the RSoft CAD Environment, and can accommodate complex scripting commands to perform complicated custom simulations.

Interested in RSoft BeamPROP BPM?