E9903G

Reliable in-Circuit Defect Detection for PCB Manufacturing

Keysight in-circuit test systems provide high-performance, scalable solutions for testing complex, densely populated printed circuit boards in high-volume manufacturing. With flexible pin configurations, boundary scan support, vectorless test capabilities, and programmable analog measurements, these systems ensure fast and accurate detection of assembly faults such as solder defects, misoriented components, and wrong values. Built-in diagnostics, intuitive test development tools, and automation-ready integration streamline production workflows while reducing false calls and improving first-pass yield. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.

 

 

High fault coverage

Detects a wide range of structural defects, such as solder opens, shorts, and incorrect component placement, ensuring improved product quality and reduced rework costs.

Scalable test pin design

Supports high-density boards with flexible pin-count configurations, allowing adaptation to various board sizes and complexities without changing hardware.

Built-in analytics

Provides real-time test metrics, deep data insights, and automated reporting directly on the tester. Enables faster root-cause analysis, improves productivity on complex boards, and supports seamless scaling to enterprise-level analytics.

Integrated boundary scan 

Performs structural diagnostics through standard test access ports (TAPs), eliminating the need for intrusive probing or additional hardware instrumentation. 

prod_image
  • System width

    800 mm to 1800 mm

  • Maximum node count

    0 to 5760

  • Fixture actuation

    Vacuum, Press down

  • Maximum parallel testing

    2, 4

Frequently asked questions