Efficiency Test for Induction Motors with USB DAQ Device

Application Notes

Motor efficiency remains one of the top issues for motor manufacturers. However, where efficiency is concerned, there are trade-offs. As cost is always an important factor, motor manufacturers need to find the right balance to increase motor output without driving up the cost.

Induction motors are considered the largest users of electrical energy among all motors. They are used in a wide range of commercial and industrial applications, including fans, compressors, pumps, conveyors, winders, mills, transports, elevators, home appliances, and office equipments. This application note focuses on the IEEE 112 Method B test and how data acquisition can fulfill efficiency test requirements.