Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
PathWave EM Design (EMPro) 2023 Product Release
Highlights
PathWave EM Design 2023 includes:
- Finite Element Method (FEM) simulator aligned with PathWave ADS 2023 Update 1.0
- New licensing mechanism for third-party 3D components
- Allow the entry of negative permittivities and permeabilities to handle meta-materials
- A frequency dependent load can be defined through an S-parameter file
- Several utilities to work with .sio files are now provided
- Includes two new superconducting quantum chip examples
- Upgrade to Python 3.10
- Various bug fixes
- An issue with the 'Extrude from face' has been fixed
- An issue was fixed in dealing with ferrite materials on GPU
- S-parameter view control and color scalebar settings are now properly stored and retrieved
PathWave EM Design 2023 is available now!
Description
What’s New in PathWave EM Design 2023?
PathWave EM Design 2023 continues to be a leading 3D electromagnetic (3D EM) modeling and simulation environment, which is also integrated with the PathWave Advanced Design System (ADS) 2023 design flow.
PathWave EM Design 2023 aligns the FEM simulator with PathWave ADS 2023 Update 1.0. It includes various usability fixes, the possibility to handle meta materials and also to use S-Parameters to deal with frequency dependent loads.
Looking for more?
Looking for another version? View other PathWave EM Design (EMPro) versions.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility