Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
34411A Standard Shipped Components
A standard Keysight 34411A Digital Multimeter, 6 1/2 Digit Enhanced Performance ships with the following items:
- (1) 34411A Digital Multimeter, 6 1/2 Digit Enhanced Performance
- (1) Power Cord
- (1) Test Lead Kit
- (1) USB Cable
- (1) Certificate of Calibration
- Product Reference CD
- IO Libraries Media Suite CD
Options you can order to be included:
- #0B0 - No hardcopy manuals (all documentation is on CD-ROM Standard)
- #ABA - Add hardcopy manuals (English only, 34410-9000). Includes quick start tutorial, user´s guide, service guide.
Other accessories you can order:
- Include a Cordura pouch that fits on top of the 34411A, use it to hold manuals and cables. (34162A accessory pouch not available until December.)
- Add a IEEE-488 interface to your PCI based computer 82350B PCI High-Performance GPIB Interface Card for Windows
- Add a IEEE-488 interface to your ISA based computer compatible with Windows 95/98/NT/2000 82341C ISA GPIB Interface Card for Windows
- Rackmount *and filler panel to mount a single 34411A on left or right side 34190A Rackmount Kit
- Measure high currents, up to 30 A with the 34411A with the 34330A Current Shunt
- Add an array of clips and probes with the 34132A Deluxe Test Lead Set
- Precision probes feature anti-slip pogo tip 34133A Precision Test Leads
- Measure thermistors with the 34308A Thermistor Kit
* To rackmount two 34411A´s side-by-side, order the lock-link kit (p/n 5061-9694) and flange kit (p/n 5063-9212)
Associated Products:
- 33220A, 20MHz Function / Arbitrary Waveform Generator - Create 14-types of waveforms including pulse from the front panel 33220A, 20MHz Function / Arbitrary Waveform Generator
- 53131A Frequency Counter, 10 digit - Make frequency measurements, time interval, and pulse measurements 53131A Universal Counter, 10 digit/sec, 500 ps
- 54622D 2+16 Channel, 100MHz Mixed Signal Oscilloscope - View analog and digital signals simultaneously 54622D 2+16 Channel, 100MHz Mixed Signal Oscilloscope
- Keysight T&M Programmers Toolkit - Connect and controlling instruments from Visual Studio .NET Keysight T&M Programmers Toolkit
- Keysight VEE Pro - Program instruments quickly with Keysight VEE graphical programming environment Keysight VEE Pro
Related Links
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility