Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.
No Filter available
No Filter available
No Filter available
KS8400A PathWave Test Automation Developer System with test sequencer, timing analyzer, and result viewer tools.
KS8400A PathWave Test Automation Developer System with test sequencer, timing analyzer, and result viewer tools.
KS8400A
KS8400A PathWave Test Automation Developer System with test sequencer, timing analyzer, and result viewer tools.
PathWave Test Automation provides powerful, flexible and extensible test sequencing and test plan creation with additional capabilities that optimize your test software development and overall performance. Built on the PathWave software platform, PathWave Test Automation enables you to quickly create your test solutions, maximize your team’s productivity, and accelerate your products’ time-to-market.
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
89601BHFC
Analyze your flexible custom OFDM formats, including FDD and TDD, MIMO and multi-user systems with channel, stream, and cross-channel measurements.
Keysight Custom Modulation package for Simulation 89601C supports modulation analysis of AM/FM/PM, digital modulation, custom IQ, FlexFrame, custom OFDM signals, EVM imrpovement technologies with IQ-NC and ccEVM, and PowerSuite measurements.
Keysight Custom Modulation package for Simulation 89601C supports modulation analysis of AM/FM/PM, digital modulation, custom IQ, FlexFrame, custom OFDM signals, EVM imrpovement technologies with IQ-NC and ccEVM, and PowerSuite measurements.
89601C
Keysight Custom Modulation package for Simulation 89601C supports modulation analysis of AM/FM/PM, digital modulation, custom IQ, FlexFrame, custom OFDM signals, EVM imrpovement technologies with IQ-NC and ccEVM, and PowerSuite measurements.
Perform EVM improvement with cross-correlated EVM and IQ-NC.
Perform EVM improvement with cross-correlated EVM and IQ-NC.
89601EVMC
Perform EVM improvement with cross-correlated EVM and IQ-NC.
89601EVMC supports MIMO 2x2 and 4x4 signals in the 802.11n/ac/ax/be, Custom OFDM, and 5G NR measurements with VSA2024 release
Create real-time GNSS test signals (GPS, GLONASS, Galileo, Beidou, SBAS/QZSS) with or without interference with Keysight signal generators (N5182-B MXG and N5172B EXG), or create waveform files for simulating single or multiple satellites.
Create real-time GNSS test signals (GPS, GLONASS, Galileo, Beidou, SBAS/QZSS) with or without interference with Keysight signal generators (N5182-B MXG and N5172B EXG), or create waveform files for simulating single or multiple satellites.
N7609EMBC
Create real-time GNSS test signals (GPS, GLONASS, Galileo, Beidou, SBAS/QZSS) with or without interference with Keysight signal generators (N5182-B MXG and N5172B EXG), or create waveform files for simulating single or multiple satellites.
Create signals that conform to 3GPP 5G NR standard with Keysight signal generators.
Create signals that conform to 3GPP 5G NR standard with Keysight signal generators.
N7631APPC
Create signals that conform to 3GPP 5G NR standard with Keysight signal generators.
Create 3GPP 5G NR and 5G-Advanced compliant signal for BTS and UE testing based
Keysight supports tiered PathWave signal generation models with N-model applications (N7631APPC with prefix "N") for high-performance HW platforms: M9484C VXG, M9384B VXG, and M9383B VXG-m, E-model applications (E7631APPC with prefix "E") for mid-range HW platform: N5186A MXG.
Higher-tiered models can run on lower tiered HW platforms, but not vice versa. For example, N7631APPC could run on MXG N5186A, but E7631APPC cannot run on M9484C VXG.
Perform IoT for 802.15.4 (BPSK and O-QPSK), 802.15.4/4z (HRP UWB), LoRa and Z-Wave transmitters one-button measurements with pass/fail tests as defined by IEEE 802.15.4 and ITU G.9959 standards.
Perform IoT for 802.15.4 (BPSK and O-QPSK), 802.15.4/4z (HRP UWB), LoRa and Z-Wave transmitters one-button measurements with pass/fail tests as defined by IEEE 802.15.4 and ITU G.9959 standards.
N9084EM0E
Perform IoT for 802.15.4 (BPSK and O-QPSK), 802.15.4/4z (HRP UWB), LoRa and Z-Wave transmitters one-button measurements with pass/fail tests as defined by IEEE 802.15.4 and ITU G.9959 standards.
Create signals that conform to 802.15.4g Wi-SUN, 802.15.4 ZigBee and ITU-T G.9959 Z-Wave standards with Keysight signal generators.
Create signals that conform to 802.15.4g Wi-SUN, 802.15.4 ZigBee and ITU-T G.9959 Z-Wave standards with Keysight signal generators.
N7610EMBC
Create signals that conform to 802.15.4g Wi-SUN, 802.15.4 ZigBee and ITU-T G.9959 Z-Wave standards with Keysight signal generators.
Perform demodulation and error vector measurements of 5G NR and 5G-Advanced signals that are based on 3GPP Release 15, Release 16, Release 17 and Release 18 specifications.
Perform demodulation and error vector measurements of 5G NR and 5G-Advanced signals that are based on 3GPP Release 15, Release 16, Release 17 and Release 18 specifications.
89601BHNC
Perform demodulation and error vector measurements of 5G NR and 5G-Advanced signals that are based on 3GPP Release 15, Release 16, Release 17 and Release 18 specifications.
Perform power amplifier measurements with connection to the signal generator.
Perform power amplifier measurements with connection to the signal generator.
N9055EM0E
Perform power amplifier measurements with connection to the signal generator.
Perform waveform related processing.
Perform waveform related processing.
N7618APPC
Perform waveform related processing.
AWU Essential Features (Free to use)
AWU Premium Features (required N7618APPC license)
Perform transmitters with one-button noise figure and gain measurements with multi-touch UI operation.
Perform transmitters with one-button noise figure and gain measurements with multi-touch UI operation.
N9069EM0E
Perform transmitters with one-button noise figure and gain measurements with multi-touch UI operation.