HIGHLIGHTS

Logic analyzer configuration

  • 136 channels, 350 MHz state, 12.5 GHz timing zoom, 2.5 GHz timing, 2 Mb depth standard
  • 15-inch (38.1 cm) color, touch-screen display for viewing and quickly navigating large numbers of signals and buses
  • built-in removable SSD drive, USB 3.0 ports, and LAN for fast data transfer and storage of large amounts of data
  • 1.4 GHz trigger sequencer to ensure high-speed events are captured

Timing analysis (asynchronous sampling)

  • up to 2.5 GHz / 5.0 GHz / 10GHz (full- / half- / quarter-channel) timing for capturing signal activity at high resolution
  • up to 128 Mb / 256 Mb / 512Mb (full- / half- / quarter-channel) deep memory for identifying the root cause of a problem and symptom widely separated in time
  • 12.5 GHz (80 ps) timing zoom with 256K memory depth for analysis of the trigger event with high resolution

State analysis (synchronous sampling)

  • state data rates up to 1.4 Gb/s, state clock rates up to 700 MHz for high-speed data capture
  • automated threshold / sample position setup for accurate measurements on high-speed buses
  • simultaneous eye diagrams on all channels for quick identification of problem signals

Configuration considerations (probes and additional software ordered separately)

  • Select from a wide variety of single-ended and differential general purpose and application-specific probes.
  • Add application software for insight to debug, analyze and optimize your system’s operation.
  • Purchase the speed and memory depth capability you need today and upgrade as your needs evolve. Use 16864AU to upgrade an existing 16864A.
  • Includes keyboard, mouse, accessories bag, power cord.
     

Key Specifications

Includes Pattern Generation (Stimulus)
No
Max State Speed, Max Data Rate
700 MHz, 1400 Mb/s
Max Timing Speed
5 GHz Conventional / 12.5 GHz Timing Zoom
Number of Channels
136 channels
Max Memory Depth
128 Mpts
Signal Type
Single Ended
Differential
Includes Pattern Generation (Stimulus)
Max State Speed, Max Data Rate
Max Timing Speed
Number of Channels
Max Memory Depth
Signal Type
No
700 MHz, 1400 Mb/s
5 GHz Conventional / 12.5 GHz Timing Zoom
136 channels
128 Mpts
Single Ended
Differential
View More
Includes Pattern Generation (Stimulus):
No
Max Memory Depth:
128 Mpts
Max State Speed, Max Data Rate:
700 MHz, 1400 Mb/s
Max Timing Speed:
5 GHz Conventional / 12.5 GHz Timing Zoom
Number of Channels:
136 channels
Signal Type:
Single Ended
Differential
Portable Logic Analyzer

Interested in a 16864A?

For more information about portable logic analyzers, please visit Keysight 16860A Series Portable Logic Analyzers.

Want help or have questions?