E19-zhq61
CVSS:
10.0 (AV:N/AC:L/Au:N/C:C/I:C/A:C)
False Positive:
f
Variants:
1
Year:
2013
Description
This strike exploits a vulnerability in Mozilla Firefox. It is possible to craft Javascript in such a way that allows remote attackers to execute arbitrary JavaScript code or conduct cross-site scripting attack when calling the crypto.generateCRMFRequest function. This can lead to remote code execution on the victim's machine.