What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
EMPro 2019 Product Release
Highlights
Electromagnetic Professional (EMPro) 2019: Fast & Accurate 3D EM Simulation, adds the following new and improved capabilities:
Finite Element Method (FEM)
- Increased robustness in the mesher and Adaptive Frequency Sweep (AFS)
- Added support of temperature dependency for the conductors
EMPro Platform
- Upgrade of the sketcher’s behavior when using constraints
- Improvements in computations of radiated power, gain and efficiency
- Enhancements in import HFSS designs and support for a3dcomp
- Various improvements in the Python API
Description
What’s New in EMPro 2019?
EMPro 2019 continues to be a leading 3D electromagnetic modeling and simulation environment, which is also integrated with the Advanced Design System (ADS) 2019 design flow. This latest release offers some new capabilities to reduce simulation time (FEM performance improvements, easier to use Python scripting, adaptive meshing) and increase design efficiency (improved parameterization, FEM native field visualization).
FEM
- The ambient temperature and temperature dependency of conductors materials are now taken into account.
- The meshing algorithm has been dramatically improved.
- The adaptive frequency sweep (AFS) has been enhanced to fit the simulated data.
- An issue has been fixed in the computation of radiated power, gain and efficiency.
- An issue has been fixed in the field visualization when changing the Excitation type from 'Multiple Excitation' to 'Single Excitation'. The field values are correctly updating now.
- The mapping of port distribution lines to mesh elements in FEM is now more robust.
- A FEM distributed simulation launched by a Simulation Service running on a Windows host is now more stable.
EMPro Platform
- To ease the creation of parameterized objects during sketching, the default solve mode for the constraint manager is now the XY plane.
- The import HFSS (.aedt/.a3dcomp + .sat) has been improved.
- The 'python_scripts/demo/commandline/run_simulation.py' script that demonstrates how you can create and run a new simulation from command line has been updated to support parameter sweeps.
Licensing
EMPro requires:
- The version 2018.04 of the Keysight EEsof EDA licensing software.
- A minimum code-word version 2018.04 or above.
- The licensing server software, lmgrd and agileesofd, to be upgraded to at least the same versions as what are included in Keysight EEsof EDA Licensing software 2018.04. EMPro will not start if any of these requirements are not met. Refer to the License Codeword Version Compatibility Table.
Looking for more?
Looking for another version? View other EMPro Product Versions.