How to Scale Multi-Qubit Control Systems

Scalable Multi-Qubit Control Solution
+ Scalable Multi-Qubit Control Solution

Scale Synchronized Multi-Qubit Control

Scaling a multi-qubit control system requires expanding waveform generation, acquisition, and digital control resources while preserving the relationship between hardware channels and the quantum device. Engineers must map control and readout channels to qubits, couplers, and readout resonators, define device connectivity, and coordinate pulse sequences across the configured hardware. As more channels are added, the system must maintain deterministic timing, phase relationships, trigger coordination, and synchronized acquisition so operations execute consistently across modules. The control configuration also needs to remain organized as resources are added or reassigned. This is especially important when experiments use simultaneous control operations or distributed readout, because the system must continue addressing the correct quantum objects while preserving the timing relationships defined by the experiment.

Moving from one chassis to multi-chassis quantum control introduces additional synchronization and configuration challenges. Reference clocks, trigger signals, synchronization events, and experiment timing must extend across chassis while control and acquisition remain coordinated. Differences in trigger timing, channel configuration, initialization state, or clock distribution can introduce inconsistencies between hardware resources. Engineers also need to scale qubit control and readout without rebuilding the experiment definition for every hardware change. A consistent configuration framework helps preserve hardware-to-qubit mappings, while quantum control synchronization coordinates clocks, triggers, and timing across modules and chassis. This supports scalable quantum control by maintaining repeatable sequencing, consistent device connectivity, and coordinated experiment execution as the system grows.

Scalable Multi-Qubit Control Solution

Scale multi-qubit control by expanding signal generation, acquisition, digital control, and synchronization resources while maintaining consistent hardware mappings, quantum-device connectivity, and experiment timing. The Keysight Quantum Control System combines modular control and readout hardware with a quantum configuration that maps physical hardware channels to qubits, couplers, and readout resonators and defines device connectivity. As additional modules and chassis are added, synchronization hardware coordinates clocks, triggers, and timing events so waveform generation, control, and acquisition remain aligned across the system. This architecture supports multi-chassis quantum control while preserving the relationship between hardware resources and the quantum objects they control or measure. Engineers can expand control and readout capacity without independently managing each instrument or rebuilding the configuration for every experiment. Together, the modular hardware, configuration framework, and quantum control synchronization capabilities provide a scalable foundation for increasing channel count while maintaining coordinated qubit control and readout, repeatable pulse execution, and consistent system behavior across larger quantum experiments.

See Block Diagram of Scalable Multi-Qubit Control Solution

How to Scale Multi-Qubit Control Solution

Explore Products for Our Scalable Multi-Qubit Control Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?