Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Journey
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
The Keysight MP4303A solar array simulator (SAS) is a modular power system with a 10-kW mainframe and 200 / 208 volts alternating current (VAC) that accommodates up to six slots for SAS modules in a compact 2U footprint.
Type
Mainframe / 2U
Maximum current per output
20 A
Maximum power
10000 W
Maximum voltage per output
160 V
Number of outputs
6
Input voltage
200 V
Auxiliary Voltage Measurement Input
No
Regenerative power
No
Arbitrary waveform generation
No
Adjustable slew rate
N/A
Measurement accuracy
N/A
Noise and ripple
N/A
Output response time
N/A
Programming accuracy
N/A
Applications
Photovoltaic testing
Find out what's included and explore available upgrade options from Keysight.
The Keysight MP4300 Series Solar Array Simulators (SAS) is a family of 1 kW and 1.4 kW modular power systems in a 2U footprint. The 10 kW mainframes can accommodate up to six slots for SAS modules, achieving excellent power and channel density.
Furthermore, the MP4300 Series SAS can simulate solar panels in a spacecraft while offering the highest density, efficiency, and reliability — minimizing rack space and providing the best total cost of ownership. The platform features LAN / LXI, USB, and optional GPIB interfaces.
The MP4300 Series offers autoranging output for greater flexibility (with Keysight MP4361A, MP4351A, and MP4352A modules only).
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.