NOVUS-M100GE8Q28+FAN 8-Port QSFP28 Load Module

The Keysight NOVUS-M100GE8Q28+FAN includes an eight-port 100GE midrange scale and performance load module with one slot and built-in QSFP28 physical interface.

prod_image
  • Form factor

    Load Module

  • Interface

    QSFP28

  • Interface speed modes

    100GE, 50GE, 40GE, 25GE, 10GE

  • Performance Level

    Mid Performance

  • Ports

    8

  • Operating System

    N/A

  • Slots

    N/A

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • Enable affordable, high-density, five-speed 100GE, 50GE, 40GE, 25GE, and 10GE testing.
  • Validate 100GE, 40GE, 25GE, and 10GE over copper, multimode, and single-mode fiber media.
  • Validate 50GE using copper direct attach storage and multimode fiber active optical cable media.
  • Leverage a high-performance test platform for the latest 100GBASE-SR4, 100GBASE-CR4, 50GBASE-CR, 25GBASE-CR, and 25GBASE-SR standards to ensure interoperability, functionality, and performance with auto-negotiation, forward error correction, and link training.
  • Generate a broad range of traffic and analysis with full Layer 2 to 3 protocol coverage.