G800GE-02 OSFP Coaxial Test System

The Keysight G800GE-02 system ensures high-speed network reliability and efficiency with advanced error detection and correction, versatile connectivity options, and an intuitive interface for streamlined testing and analysis.

prod_image
  • Interface

    QSFP-DD, OSFP800

  • Interface speed modes

    800G

  • Protocol support

    Ethernet

  • Ports

    2

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Engineers can quickly identify and resolve issues with the browser-based single-page application (SPA). The intuitive interface provides a comprehensive system view of all the bit error rate tester (BERT), forward error correction (FEC), and packet statistics across all lanes or ports.

The solution supports a wide range of Ethernet gigabit speeds, including 1 x 800 (800GE), 2 x 400 (400GE), 4 x 200 (200GE), 8 x 100 (100GE), 8 x 100 (100GE) with clock (ck), 1 x 400 (400GE), 2 x 200 (200GE), 4 x 100 (100GE), and 8 x 50 (50GE).

This versatility ensures that engineers can effectively test and measure performance across various configurations, leading to faster problem resolution and enhanced network reliability to help you do the following:

  • Validate the BER performance of optical transceivers, active and passive copper cables, and silicon devices with the G800GE-02 800GE BERT, FEC, and packet blast test capabilities.
  • Evaluate optical transceivers, copper interconnects, and silicon devices BER at all Ethernet speeds simultaneously.
  • Perform long-duration timed and stress tests by using the FEC symbol bit error density distribution analysis to identify bursty errors that occur over time.
  • Connect any G800GE-02 to the Keysight M8040A high-performance BERT analyzer or the Keysight Infiniium UXR-Series oscilloscopes for advanced FEC-aware physical layer test and validation of IEEE802.3ck and OIF CEI-112G or CEI-56 IA specifications.
  • Connect a module compliance board or device evaluation board using the G800GE-02 electrical coaxial cabling interface.