Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
The Keysight FS Frequency Synthesizers are the FS1- and FS2-classes, which include the AP4001-AP4022A Frequency Synthesizers.
Keysight AP4012A FS1 is a multi-channel frequency synthesizer covering 8 kHz to 20 GHz with fast switching speed, good phase noise, and signal quality.
Maximum frequency
20 GHz
Output power @1 GHz
18 dBm
Phase noise @1 GHz (20 kHz offset)
-125 dBc/Hz
Frequency switching speed
5 µs
Number of channels
4
Find out what's included and explore available upgrade options from Keysight.
The Keysight AP4012A FS1 is a multi-channel frequency synthesizer covering 8 kHz to 20 GHz. For high phase coherence, the unit locks RF channels to a common frequency reference. You can program each output independently in frequency, phase, and power.
In addition to good phase noise and signal quality, the AP4012A FS1 frequency synthesizer is also available with a significantly fast switching and sweeping option. With this option, you can complete switching transient in less than 5 micro-seconds over the entire settable range of the device.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.