What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M9514A AXIe 14-slot Chassis Firmware
An update may take up to 60 minutes to complete depending on the type of components requiring an update. During this time, instrument modules installed in the chassis are deactivated to the ATCA service state to reduce power consumption and are unavailable for applications. The chassis fan speed may change during the update as well. Following the update, cycle chassis power to complete the installation.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 2019-06-28 | 2.3.13 | Enabled the M9537A embedded controller to boot up successfully according to sequence. |
| Release Date | Version |
|---|---|
| 2019-06-28 | 2.3.13 |
| Version Description |
|---|
| Enabled the M9537A embedded controller to boot up successfully according to sequence. |
How to Download
- Click Download button
- Save .zip file to host computer (c:/tmp)
- Unzip the package to your PC
How to Install
- To open the M9514A Chassis Soft Front Panel, from Windows click:
- Start > All Programs > Agilent > AXIe Chassis (M9514) > AXIeC SFP
- From the SFP, click Utilities > Update Firmware... and follow the instructions in the dialog boxes and the application help.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Operating System
- Windows 7 (SP1)
- Windows 8.1
Prerequisites
IO Libraries 16.3 or later
Supported Instruments
- M9514A
How to Download
- Click Download button
- Save .zip file to host computer (c:/tmp)
- Unzip the package to your PC
How to Install
- To open the M9514A Chassis Soft Front Panel, from Windows click:
- Start > All Programs > Agilent > AXIe Chassis (M9514) > AXIeC SFP
- From the SFP, click Utilities > Update Firmware... and follow the instructions in the dialog boxes and the application help.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Operating System
- Windows 7 (SP1)
- Windows 8.1
Prerequisites
IO Libraries 16.3 or later
Supported Instruments
- M9514A
How to Download
- Click Download button
- Save .zip file to host computer (c:/tmp)
- Unzip the package to your PC
How to Install
- To open the M9514A Chassis Soft Front Panel, from Windows click:
- Start > All Programs > Agilent > AXIe Chassis (M9514) > AXIeC SFP
- From the SFP, click Utilities > Update Firmware... and follow the instructions in the dialog boxes and the application help.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Operating System
- Windows 7 (SP1)
- Windows 8.1
Prerequisites
IO Libraries 16.3 or later
Supported Instruments
- M9514A
SHOW MORE