What are you looking for?
Migrate from the 33250A to Trueform Series Waveform Generators
Keysight Technologies has decided to discontinue the production of the 33250A waveform generators on December 1, 2016. The last day to place an order for these products is November 30, 2016. Committed to providing world-class customer support, Keysight will continue to support these products for the standard period of 5 years. The replacement models for the 33250A waveform generators are Keysight’s next-generation Trueform waveform generators.
Keysight Technologies has decided to discontinue the production of the 33250A waveform generators on December 1, 2016. The last day to place an order for these products is November 30, 2016. Committed to providing world-class customer support, Keysight will continue to support these products for the standard period of 5 years. The replacement models for the 33250A waveform generators are Keysight’s next-generation Trueform waveform generators.
View 33220A, 33250A Function Generator Migration Guide
Comparison of Key Features
| Feature improvements | 33250A | 33600A Trueform Series |
|---|---|---|
| Frequency bandwidth | 80 MHz sine, 50 MHz pulse | 80 MHz sine & pulse or 120 MHz sine (100 MHz pulse) |
| Resolution & sample rate | 12-bit, 200 MSa/s | 14-bit, 660 MSa/s or 1 GSa/s |
| Output amplitude ranges | 10 mVpp to 10 Vpp | 1 mVpp to 10 Vpp |
| Arb type | Direct Digital Synthesis (DDS) | Trueform arb with sequencing |
| Arb memory | 64 k standard | 4 M standard, 64 M optional |
| Digital pattern | No serial pattern | Serial pattern (PRBS) |
| Number of channels | 1-channel | 1- or 2-channel, 2-channel coupling |