Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
What Torque Wrenches and Open-Ended Wrenches Does Keysight Recommend for Connecting RF Connectors?
Connector
|
Coupling Torque (N-cm/in-lb)
|
Width Across Coupling Nut Wrench Flats |
Keysight Torque Wrench #
|
Keysight Open Ended Wrench # & Size1
|
|
---|---|---|---|---|---|
7 mm | 135/12 | 3/4" | 8710-1766 | 8710-1770 | 1/2" |
Type-N 50 ohm 2 | 135/12 | 3/4" | 8710-1766 | 8710-1770 | 9/16" |
Type-N 75 ohm 2 | 135/12 | 3/4" | 8710-1766 | 8710-1770 | 9/16" |
3.5 mm standard 3 |
90/8 |
5/16" |
8710-1765 |
8710-1761 | 7 mm |
8710-0510 | 5/16" (8 mm) | ||||
3.5 mm NMD 4 | 90/8 | 20 mm | 8710-1764 | 8710-1770 | 9/16" |
08513-20014 | Spanner Wr. | ||||
2.92 mm standard | 90/8 | 5/16" | 8710-1765 | 8710-1761 | 7 mm |
2.4 mm standard 3 | 90/8 | 5/16" | 8710-1765 | 8710-1761 | 7 mm |
8710-0510 | 5/16" (8 mm) | ||||
2.4 mm NMD 4 | 90/8 | 20 mm | 8710-1764 | 8710-1770 | 1/2" |
08513-20014 | Spanner Wr. | ||||
1.85 mm | 90/8 | 5/16" | 8710-1765 | 8710-0510 | 5/16" (8 mm) |
1.0 mm | 45/4 | 6 mm | 8710-2079 | ||
SMA 5 | 56/5 | 5/16" | 8710-1582 | ||
TNC | 56/5 | no spec. | - | ||
BNC | N/A | N/A | - | ||
SMC | 34-45/3-4 | no spec. | - | ||
SMB | N/A | N/A | - | ||
Type-F | 168/15 | 12 mm | - | ||
Type-FD | 168/15 | 12 mm | - | ||
Type 7-16 | 2500-3000/ 222-267 |
no spec. | - |
1 When mating two connectors it is important to keep the connectors from rotating relative to one another. On many connectors open-ended wrenches can be used on wrench flats on the outer bodies of the connector to help restrict rotation. This column lists the common wrench flat widths fo rmany Keysight connector components, and wrench part numbers when available. There will be exceptions to this list, and connector components made by suppliers other than Keysight are unlikely to use the same wrench flat dimensions.
2 Type-N connectors can be tightened hand tight, but for better repeatability they should be torqued to 135 N-cm.
3 The 5/16" head of the 8710-0510 wrench will need to be ground thinner for some applications.
4 NMD connectors are rugged test port or cable connectors.
5 A 56 N-cm. torque wrench should be used to connect male SMA connectors to either 3.5-mm or 2.92-mm connectors. A 90 N-cm torque wrench should be used to connect male 3.5-mm or male 2.92-mm connectors to mating female connectors.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility