What are you looking for?
Keysight IO Libraries System Requirements
IO Libraries Revisions: Suite 15.0
The system requirements for Keysight IO Libraries Suite 15.0 are as follows:
| Operating System | Windows XP Service Pack 2 (or later) Windows 2000 Professional, SP 4 (or later) |
Windows Vista 32-bit (Business, Ultimate, Enterprise)1 |
|---|---|---|
| Processor | 450MHz Pentium II or higher required 800MHz recommended |
1Ghz 32-bit (x86) |
| Available Memory | 128MB minimum (256 MB or greater recommended) |
512 MB minimum (1GB recommended) |
| Available Disk Space2 | 280 MB minimum, 1GB recommended for Microsoft .NET Framework 2.0 65 MB for Keysight IO Libraries Suite |
280 MB minimum, 1GB recommended for Microsoft .NET Framework 2.03 65 MB for Keysight IO Libraries Suite |
| Video | Super VGA (800x600) 256 colors or more | Support for DirectX 9 graphics with 128MB graphics memory recommended (Super VGA graphics is supported) |
| Browser | Microsoft Internet Explorer 5.01 or greater | Microsoft Internet Explorer 7 or greater |
1 Windows Vista 64-bit editions are not supported. Windows Vista 32-bit Home Basic and Home Premium are not supported.
2 Note: because of the installation procedure, less memory may required for operation than is required for installation.
3 .NET Framework 3.0 Runtime Components are installed by default with Windows Vista. Therefore, you may not need this amount of disk space.
Microsoft and Windows are registered trademarks of Microsoft Corporation in the United States and/or other countries.
Pentium is a registered trademark of Intel Corporation in the United States and/or other countries.
Last Updated: 05January, 2009