What are you looking for?
Genesys Oscillator Synthesis
Genesys Oscillator Synthesis saves design time for a broad spectrum of RF designers, resulting in practical, working with less dependence on specialized skills. Other Genesys features can then be used to increase the oscillator performance, consider new approaches, and make the designs more robust and manufacturable.
Essential productivity tool
Genesys Oscillator Synthesis is used to design low phase noise reference LO's, system clocks, and analog tuners for use throughout the RF and microwave frequency bands. Designers quickly browse 19 different oscillator topologies, then choose a transistor model to meet their design goals. A working circuit is synthesized, which accelerates the overall design process. This modules is a valuable accessory to Harbec, Cayenne, and Spectrasys.
Fast technology evaluations and outsourcing
System designers are often faced with the decision of whether to design a circuit, or purchase a commercially available part. Genesys Oscillator Synthesis is a fast way to investigate the possibilities. Since oscillator design is often considered a black art, Genesys Oscillator Synthesis can be the difference between outsourcing a design, or doing the design in-house. At current consulting rates, Genesys Oscillator Synthesis can pay for itself within 2 days, and still save per-unit manufacturing costs.

This powerful synthesis capability is available in the following Genesys bundles:
| Model Number | Product Name |
|---|---|
| W5301B | RF Synthesis Core (Genesys) + Synthesis |
| W5303B | RF Synthesis Core (Genesys) + Synthesis + Circuit |
| W5304B | RF Synthesis Core (Genesys) + Synthesis + EM |
| W5305B | RF Synthesis Core (Genesys) + Synthesis + Circuit + EM |
| W5307B | RF Synthesis Core (Genesys) + Synthesis + System + Modulated-RF |
| W5308B | RF Synthesis Core (Genesys) + Synthesis + Circuit + System + Modulated-RF |
| W5390B | RF Synthesis Core (Genesys) + Synthesis + Circuit + System + Modulated-RF + EM |
Learn more about RF Synthesis (Genesys).