DDR design can be segmented into four areas: simulation, interconnect design, active signal validation, and functional test. While JEDEC defines the specifications, you are required to verify compliance. With no formal verification labs or test centers, you must decide the appropriate procedures, methods and equipment to perform these compliance tests. Keysight offers solutions for electrical physical layer, protocol layer, and functional test

Use the matrix below to discover specific solutions for your DDR and memory needs.

Return to DDR design and test home

 SimulationPhysical LayerFunctional ValidationProbing Solutions
DDR Design and Test Solution Foundation PlatformsW2211BP ADS electronic design automation

Active Signal Validation & Compliance:Infiniium V-Series Oscilloscopes

Receiver Compliance (LPDDR4) : M8020 J-BERT

Interconnect Design:

U4164A Logic Analyzer Module with Options up to 4 Gb/s State Mode and 10 GHz Timing Mode

U4154B 4 Gb/s AXIe-based Logic Analyzer Module

Standard and custom probing solutions are available.

If a standard solution does not meet your needs, contact your local Keysight representative

     
DDR4W2351EP ADS DDR4 Compliance Test BenchN6462A DDR4 electrical compliance test application

B4661A Memory Analysis Software for Logic Analyzers

B4621B Bus Decoder for DDR, DDR2, DDR3, DDR4 Debug and Validation

B4622B Protocol Compliance and Analysis Toolset for DDR2/3/4, and LPDDR2/3

W4641A DDR4 x16 2-wing BGA Interposer for Logic Analyzers, Connects to 61-pin ZIF

W4643A DDR4 x4/x8 BGA Interposer for Logic Analyzer, Connects to 61-pin ZIF

W4633A DDR4 x4/x8 BGA Interposer

W4631A DDR4 x16 BGA Interposer

N2114A DDR4 BGA Interposers (DRAM x4/x8)

N2115A DDR4 BGA Interposers (DRAM x16)

DDR3W2302EP Transient Convolution ElementU7231B DDR3 and LPDDR3 Compliance Test Application

B4661A Memory Analysis Software for Logic Analyzers

B4621B Bus Decoder for DDR, DDR2, DDR3, DDR4 Debug and Validation

B4622B Protocol Compliance and Analysis Toolset for DDR2/3/4, and LPDDR2/3

W2635A and W2636A x8 and x16 DDR3 BGA Probe Adapter

W3635B DDR3 BGA Scope Probe Adapter Board

W3631A DDR3 x16 BGA Command and Data Probe

W3633A DDR3 x4/x8 BGA Command and Data Probe

DDR2W2302EP Transient Convolution ElementN5413B DDR2 and LPDDR2 electrical compliance test application

B4621B Bus Decoder for DDR, DDR2, DDR3, DDR4 Debug and Validation

B4622B Protocol Compliance and Analysis Toolset for DDR2/3/4, and LPDDR2/3

W2631B DDR2 x16 BGA Command and Data Probe

W2632A DDR2 X16 BGA Data Probe

W2633B DDR2 X8 BGA Command and Data Probe

W2634A DDR2 X8 BGA Data Probe

W2639A DDR2 BDA probe scope adapter board
 

DDR U7233A DDR1 electrical compliance test application

B4621B Bus Decoder for DDR, DDR2, DDR3, DDR4 Debug and Validation

B4622B Protocol Compliance and Analysis Toolset

 
GDDR5 U7245A GDDR5 Compliance Test Application