What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
IC-CAP 2020 Update 1.1
IC-CAP 2020 Update 1.1 includes support for Keysight I/O Library Suite 2020 on LINUX OS and bug fixes.
| Platform | Filename | Downloads | Size |
|---|---|---|---|
| Linux 64-bit | iccap_2020_update1.1_linux_x64.tar | Download | 1,181,116,006 bytes (1.10 GB) |
| Linux 32-bit | iccap_2020_update1.1_linux_x86.tar | Download | 1,105,954,079 bytes (1.03 GB) |
| Windows 64-bit | iccap_2020_update1.1_win_x64.exe | Download | 1,202,590,843 bytes (1.12 GB) |
| Windows 32-bit | iccap_2020_update1.1_win_x86.exe | Download | 1,116,691,497 bytes (1.04 GB) |
Note: IC-CAP 2020 Update 1.1 is a full installer. If you have already installed IC-CAP 2020 Update 1.0 on Windows platform, you would need to uninstall it before installing IC-CAP 2020 Update 1.1.
Please see the Release Notes (PDF, 256 KB) for a description of the new features, fixes and more details.
Return to the IC-CAP Software downloads page.