MATLAB GPIB Download Utility can be used to download arbitrary waveform files to an E443xB ESG (E4430B, E4431B, E4432B, E4433B) with Option UND, dual arbitrary waveform generator via GPIB.

  • Interface: Keysight's GPIB with SICL drivers or National Instruments GPIB (Does not work with the Keysight 82335 GPIB card)
  • Functionality: Downloads complex vectors as I and Q data via GPIB to the Keysight ESG dual arbitrary waveform generator.
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 버젼 버전 설명
2004-02-20 1.0 Self-extracting file available for download...
릴리스 날짜 버젼
2004-02-20 1.0
Version Description
Self-extracting file available for download...

다운로드 방법

  1. Create a directory on your hard drive for the file (*.exe)
  2. Click the Download button
  3. Save the file to the directory

설치 방법

  1. Click the Start button and choose the Run option
  2. Specify the path and filename, and press Okay - This will unpack the self-extracting archive into your directory
  3. Follow the instructions in readme.txt for installing software and waveforms

라이센스

  • Does Not Require a License

Installs on: Instrument

운영 체제

  • Windows NT
  • Windows 95/98
  • Windows 3.1

선결 조건

  • Interface: Agilent's GPIB with SICL drivers or National Instruments GPIB (Does not work with the Agilent 82335 GPIB card)

지원되는 계측기

  • E443xB
사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE