What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
When to Update
- Install this update whenever using a version of Infiniium specified in the Prerequisites.
- If you downgrade Infiniium to a version listed in the Prerequisites, this update should be performed.
다운로드 방법
Click the "Download" button and save the zip file to a temporary folder on your Infiniium oscilloscope or host computer that runs the Infiniium Offline software. NOTE: This update requires the Windows 10 operating system.
설치 방법
- Make sure the Infiniium software version you want to use is installed before installing the CCL licensing update.
- Make sure no Keysight application software is running when installing this update. This includes the Infiniium software and Infiniium compliance applications.
- Right-click the downloaded zip file and extract the files to the temporary folder.
- In the extracted files, right-click the "Install-Ccl-Upgrade.cmd" file or the "Install-Ccl-Upgrade.ps1" file and choose "Run as administrator" (or some other option for running with elevated priviledges). The cmd file will execute in a Command Prompt window run as administrator, or the ps1 file will execute in a PowerShell window run as administrator. These scripts perform the same actions, and either one can be used.
To verify the installation:
- In the Windows Control Panel, go to Programs and Features, and then Uninstall a Program.
- Verify the Keysight License Manager version is 5.5.1.81.
- Verify the Keysight License Service version is 5.5.1.81.
- Close the Control Panel.
- Verify that the Infiniium software application starts.
라이센스
- Does Not Require a License
Installs on: PC / Instrument
운영 체제
- Windows 10
선결 조건
- Versions 10.00 through 11.40 of the Infiniium UXR-Series Real-Time Oscilloscopes Core Software
- Versions 11.00 through 11.40 of the Infiniium MXR-Series Real-Time Oscilloscopes Core Software
- Versions 11.06 through 11.40 of the Infiniium EXR-Series Real-Time Oscilloscopes Software
- Versions 6.00 through 6.74.00002 of the Infiniium Oscilloscope Software for Infiniium Z-Series, V-Series, S-Series, 90000 X-Series, and 9000 Series real-time oscilloscopes (Windows 10 operating system only)
- Versions 6.00 through 6.74.00002 (Windows 10 operating system only) and versions 10.20 through 11.40 of the Infiniium Offline Oscilloscope Analysis Software (D9010BSEO)
지원되는 계측기
- Infiniium UXR-Series Real-Time Oscilloscopes
- Infiniium MXR-Series Real-Time Oscilloscopes
- Infiniium EXR-Series Real-Time Oscilloscopes
- Infiniium Z-Series, V-Series, S-Series, 90000 X-Series, and 9000 Series oscilloscopes with the Windows 10 operating system
- D9010BSEO Infiniium Offline - Base Software running on a computer with the Windows 10 operating system