HMMC-5634 GaAs Integrated 0.01-26.5 GHz Directional Detector Packaged

데이터 시트

The HMMC-5634 is a high power, low-loss, directional detector with a capacitor and resistors on an integrated diode chip. It is fabricated using the MB6A process and operates in the frequency range of 0.01 to 26.5 GHz. It has a sensitivity of 21 mV/mW typical and can handle up to 30 dBm of input power at 70°C. It comes in a 2 mm x 2 mm surface mount QFN package that is RoHS compliant and compatible. It is suitable for leveling (ALC loop) applications at medium to high power levels. The HMMC-5634 is available in bulk or tape and reel format for easy pick and place manufacturing. It requires an external DC blocking capacitor in the RFIN and RFOUT lines if there is DC voltage on these lines. It is ESD sensitive and must be stored and handled with care. The HMMC-5634 is one of the many GaAs MMICs offered by Keysight Technologies, a leading provider of test and measurement solutions for various industries. Keysight also offers application notes, design guides, simulation models, and technical support for its products. For more information on the HMMC-5634 or other Keysight products, please visit www.keysight.com or contact your local Keysight office.