150 V, 60 A, 300 W, dual-input

The Keysight EL34243A bench DC electronic load with dual inputs and a built-in data logger, provides multiple views of test results provide confidence in your results. Parallel the two isolated and independent inputs to test up to 120A and 600W.

prod_image
  • Number of inputs

    2

  • Input current

    60 A

  • Input voltage

    150 V

  • Maximum power

    600 W

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

EL34243A Dual Input DC Electronic Load 150V, 60A, 600W
EL34243A Dual Input DC Electronic Load 150V, 60A, 600W

Model:

EL34243A

QTY

Options

1

DC Electronic Load, dual-input: 2x 150V, 60A, 300W: LAN, USB | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

EL34243A 300 W, dual-input
EL34243A 300 W, dual-input

Model:

EL34243A

QTY

Options

1

DC Electronic Load, dual-input: 2x 150V, 60A, 300W: LAN, USB | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Calibration Plan - Return to Keysight - 3 years

Highlights

Input Rating

  • 0-150 V, 0-60 A, 300W
  • 0-150 V, 0-60 A, 300W

Operating Modes

Constant Current, Constant Voltage, Constant Resistance, Constant Power

Constant Current Programming Accuracy ± (% of output + offset)

  • Low, 0.6 A; 0.04% + 130 μA
  • Medium, 6 A; 0.04% + 2 mA
  • High, 60 A; 0.04% + 12 mA

Constant Current Readback Accuracy ± (% of output + offset)

  • Low, 0.6 A; 0.04% + 120 μA
  • Medium, 6 A; 0.04% + 1.8 mA
  • High, 60 A; 0.04% + 9.6 mA

Keysight’s EL30000 Series bench electronic loads consist of three models, all with a built-in data logger. The EL33133A basic performance electronic load offers an economical price, a limited range, and a single 40 A, 150 V, and 250 W input. Two performance models offer additional ranges, the EL34143A single input 60 A, 150 V, 350 W, and EL34243A dual input 60A, 150V, 600 W.