Bright new display and powerful features for field applications
- 6.5’’ TFT display for indoor and outdoor use
- 11-language user interface
- Speaker and headphone jack
- Built-in light sensor to adjust brightness automatically
- 4-hour battery operating time
- Back-lit keys for night operation
- USB memory stick interface
- Headphone jack
- SCPI control over USB/LAN
Superior performance
- Lowest DANL
- Narrowest minimum RBW
- Fast test speed
Powerful features
- Spectrogram
- Spectral emissions mask (SEM)
- AM/FM, ASK/FSK modulation analysis (option)
- IBOC digital radio measurement
- DSL interference measurement
- USB power sensor support
Exceptional usability
- Bright display 600:1 contrast ratio
- Back-lit keys
- 4-hour battery life
- USB and LAN
- 11-language user interface