Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight offers three performance grades of SMUs — Essential, Expert, and Pro. Any of these can be built out based on features and performance you need.
Precise voltage and current sourcing with simultaneous measurement capabilities
Compact form factor enables efficient multichannel configurations
Keysight source measure units (SMU) deliver precise voltage and current sourcing with simultaneous measurement capabilities, making them ideal for testing semiconductors, materials, and electronic components. Select the SMU performance that meets your requirements based on the source resolution, minimum current measurement resolution, and number of channels.
Starting from
Starting from
Starting from
Keysight modular source measure units (SMUs) are designed for scalability and flexibility. Their compact, modular form factor enables efficient multichannel configurations that are ideal for both R&D and high-volume production testing. Mix and match modules with varying performance levels and capabilities to tailor the SMU to your needs. Select the modular source measurement units that is right for your application.
Keysight source measure units (SMU) deliver precise voltage and current sourcing with simultaneous measurement capabilities, making them ideal for testing semiconductors, materials, and electronic components. Select the SMU performance that meets your requirements based on the source resolution, minimum current measurement resolution, and number of channels.
Starting from
Starting from
Starting from
Keysight modular source measure units (SMUs) are designed for scalability and flexibility. Their compact, modular form factor enables efficient multichannel configurations that are ideal for both R&D and high-volume production testing. Mix and match modules with varying performance levels and capabilities to tailor the SMU to your needs. Select the modular source measurement units that is right for your application.
Choose from a wide variety of software to enhance measurement, control, and automation, or accessories like cables, adapters, or rackmount kits.
Semiconductor
Characterize current and voltage (IV) for energy-efficient LEDs.
Semiconductor
Perform IV characterizations at extremely low current and voltage levels.
Semiconductor
Evaluate key photovoltaic parameters with accurate, high-resolution current-voltage measurements.
Manufacturing
Integrate SMU with In-Circuit Tester for low-current measurements in automotive electronics.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A precision source measure unit (SMU) is an instrument that simultaneously sources and measures voltage and current with extremely high accuracy, often down to femtoampere (fA) and nanovolt (nV) levels.
Unlike standard instruments, an SMU combines the functions of a power supply, digital multimeter, and electronic load into a single device and operates in four quadrants, meaning it can both source and sink power.
Modern SMUs—such as those developed by Keysight Technologies—are widely used for semiconductor characterization, IV curve tracing, leakage testing, and battery modeling, where precision, stability, and low noise are critical.
To choose the right SMU, first determine the required voltage and current range for your device. Keysight SMUs offer broad coverage for both high-power and ultra-low current applications. Next, consider measurement accuracy and sensitivity, especially for low-current measurements like leakage testing.
Evaluate measurement speed if throughput is important, and look for features such as pulsed sourcing to reduce self-heating. Also consider channel count, compliance protection, and software integration with Keysight PathWave.
By matching these factors to your application, you can select a Keysight SMU that ensures accurate, reliable, and efficient testing.
When selecting an SMU, start with the voltage and current range to ensure it can source and measure the full operating conditions of your device. Keysight SMUs provide wide dynamic ranges suitable for both high-power and low-level applications. Next, consider resolution and accuracy, which are critical for precise measurements, especially in low-current or sensitive devices.
Measurement speed is important for high-throughput testing, while low-noise performance ensures stable and repeatable results. You should also evaluate compliance limits to protect your device and pulsed measurement capabilities to minimize self-heating.
By balancing these specifications, you can select a Keysight SMU that delivers accurate, reliable, and efficient measurements for your application
Balancing key SMU specifications ensures optimal performance for your specific test needs. By selecting the appropriate voltage and current range, you can fully characterize your device without compromising measurement capability. Proper attention to resolution and accuracy enables precise detection of small signal changes, which is essential for sensitive applications.
Considering measurement speed helps improve test throughput, especially in production environments, while maintaining data integrity. Features such as low-noise performance, compliance protection, and pulsed operation further enhance measurement stability and protect your device under test.
Keysight SMUs are designed to optimize these parameters, allowing you to achieve accurate, repeatable, and efficient results across a wide range of applications
SMUs are widely used in semiconductor, materials, and device testing due to their ability to precisely source and measure voltage and current. In semiconductor applications, Keysight SMUs are commonly used for I-V characterization, device parameter extraction, and leakage current testing of components such as transistors, diodes, and integrated circuits.
In materials research, SMUs support resistivity measurements, conductivity analysis, and characterization of emerging materials like nanomaterials and thin films. For device testing, they are used in battery modeling, LED and sensor testing, and reliability studies.
Keysight SMUs provide the accuracy, low-noise performance, and flexibility required to ensure reliable and repeatable results across these diverse applications.
To ensure accurate, low-noise measurements, start by using proper shielding and grounding to minimize external interference. Keep cables short and use triaxial or low-noise cables when measuring low currents. Allow sufficient warm-up time for the SMU to reach stable operating conditions.
Select appropriate integration time and filtering settings to reduce noise and use guarding techniques to minimize leakage currents. Proper fixture design and clean connections also help improve measurement stability.
Keysight SMUs are designed with low-noise architectures and advanced measurement features to support high-precision applications. By combining good measurement practices with Keysight’s capabilities, you can achieve accurate, stable, and repeatable results even in sensitive test environments.