What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Genesys for Windows
Last Updated: 09 February 2023
| Genesys for Windows® | |
|---|---|
| Product | Windows |
| PathWave RF Synthesis (Genesys) 2023 64-bit | Windows 10 (64-bit) Windows 11 (64-bit) |
| PathWave RF Synthesis (Genesys) 2022 64-bit | Windows 10 (64-bit) *Deprecated, not recommended for design starts. |
| Genesys 2020 64-bit | Windows 7 (64-bit) Windows 10 (64-bit) |
| Genesys 2018 64-bit | Windows 7 (64-bit) Windows 10 (64-bit) |
| Genesys 2015.08 64-bit | Windows 7 (64-bit) Windows 8 (64-bit) |
| Genesys 2014.03 32-bit | Windows 7 (32-bit & 64-bit) |
| Genesys 2014.03 64-bit | Windows 7 (64-bit) Windows 8 (64-bit) |
| Genesys 2010.05, 2012.01 32-bit Operating Systems | Windows 7 Professional & Ultimate Windows XP Professional SP3, Windows Vista Business |
| Genesys 2010.05, 2012.01 64-bit Operating Systems | Windows 7, 64bit Professional & Ultimate Windows XP Professional SP3, Windows Vista64 Note: Genesys will run in 32-bit compatibility mode on a 64-bit platform; however, Momentum EM simulations will only run in native 64 bit mode on 64 bit machines. |
| Genesys 2009.04 32-bit Operating Systems | Windows XP Professional SP3, Windows Vista Business, Windows Server 2003 |
| Genesys 2009.04 64-bit Operating Systems | Windows XP Professional SP3, Windows Vista64 Note: Genesys will run in 32-bit compatibility mode on a 64-bit platform; however, Momentum simulations must be run in 64 bit mode on 64 bit machines. |
| Genesys 2008.07, 2008.01, 2007.08, 2007.03 32-bit Operating Systems | Windows 2000 Professional SP3, Windows XP Professional SP2, Windows Vista Business, Windows Server 2003 |
| Genesys 2008.07, 2008.01, 2007.08 64-bit Operating Systems | Windows XP Professional x64 Windows Vista Note: Genesys will run in 32-bit compatibility mode on a 64-bit platform. |
| Genesys 2006.04, 2006.07, 2006.10 32-bit Operating Systems | Windows XP Professional, Windows Server 2003 |
Note: Genesys is available on Windows platforms only.
For more detailed information on Genesys software versions, computer platforms and operating systems, refer to the Installation section of the Getting Started manual.
For Genesys manuals, refer to:
Learn more about PathWave Design Software.
U.S. registered trademarks of Microsoft Corporation.