Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Source Measure Unit Modules for the N6700 Series
Highlights
Extend Battery Life of Portable Devices
Portable devices use idle and sleep states to minimize current and extend battery life. An active state that transfers data can use 1,000 times more current. Seamless current ranging captures large active currents and small idle currents in the same waveform. Measure currents accurately down to microampere and nanoampere with Keysight's source / measure units.
- voltage: 2-quadrant 0 to 20 V, 4-quadrant -20 to 20 V
- current: -3 to 3 A or -8 to 8 A
- power: 20 W single wide and 80 W double wide
- emulate a battery; stable glitch-free sourcing and sinking
- programmable output resistance to mimic a battery
- data logging of voltage and current at 200 kSa/s
- accurate current measurements with seamless ranging
- characterizes sleep, idle, and active currents
- analyzes a device and battery with voltmeter mode
- includes a quick disconnect connector
Key Specifications
Find the Model that's Right for You
Prev
The Keysight N6781A is a source/measure unit (SMU) designed specifically for battery drain analysis.
The Keysight N6782A is a source/measure unit (SMU) designed specifically for the task of advanced functional testing of a device.
The Keysight N6783A consist of two options. N6783A-BAT Battery Charge/Discharge module is a basic 2-quadrant module designed to be used by battery-powered (mobile) device designers. N6783A-MFG Mobile Communications DC Power Module is a basic 2-quadrant module designed to be used for testing battery-powered (mobile) devices in manufacturing or automated test environments.
The Keysight N6784A is a source/measure unit (SMU) designed for general-purpose precision sourcing and measurement.
The N6785A is a source/measure unit (SMU) designed specifically for battery drain analysis of large mobile, battery-powered devices up to 20 V, up to 8 A, up to 80 W.
Next
EXTEND THE CAPABILITIES
Want help or have questions?