Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Logic Analyzers with 40-pin and 90-pin Cable Connectors
Keysight logic analyzers provide either a 40-pin or 90-pin connector on the end of their input cables. Logic analyzers with 90-pin cable connectors have single-ended and differential signal capabilities while logic analyzers with 40-pin cable connectors only have single-ended signal capabilities. To be compatible, the number of pins on the probe cable must match the number of pins on the logic analyzer's cable connector.
If the logic analyzer you are interested in is not shown below please contact Keysight directly.
Currently Shipping Logic Analyzers | ||
---|---|---|
Product | 40-pin Cable Connectors | 90-pin Cable Connectors |
U4154A | X | |
16962a | X | |
16951B | X | |
16950B | X | |
16911A | X | |
16910A | X | |
16800 Series | X | |
16760A | X |
Discontinued Logic Analyzers | ||
---|---|---|
Product | 40-pin Cable Connectors | 90-pin Cable Connectors |
16950A | X | |
1690/91/92/93A, AD | ||
1680/81/82/83A, AD | ||
16753/54/55/56A | X | |
16750/51/52A, B | X | |
16740/41/42A | X | |
16718/19A | X | |
16715/16/17A | X | |
16710/11/12A | X | |
1670/71/72/73G | X | |
16557D | X | |
16555/56A, D | X | |
16550A | X | |
1660 Series | X | |
E9340A LogicWave | X |
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility