Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Maximize Wi-Fi 7 Performance
Test the latest 802.11be standard
Accelerate device design with Keysight's UXM Wi-Fi 7 wireless test platform. Discover critical insights with advanced signaling, RF, and throughput tests.
A New Wi-Fi 7 Test Platform
The new Keysight Wi-Fi 7 test solution extends the UXM Platform — the world’s most powerful 5G network emulator — to support extensive Wi-Fi® testing. Simplify your test bed with test automation, custom configurations, and an extensive library of interworking tests for Wi-Fi clients and access points.
What's New with Wi-Fi 7?
Wi-Fi 7, officially known as 802.11be, brings significant improvements over Wi-Fi 6 and 6E — reducing latency, increasing capacity, and boosting stability and efficiency.
The most exciting advance in Wi-Fi 7 is a new feature called multi-link operation (MLO). This feature improves overall reliability — providing a more controlled environment for demanding applications such as virtual reality / augmented reality (VR / AR).
Explore Wi-Fi 7-Ready Test Setups
Measure Signaling, RF, and Throughput
Wi-Fi 7 devices have a higher chance of experiencing interference, power loss, and lower spectral efficiency. Simplify your workflow with a connectivity test platform that validates device performance, efficiency, and reliability by measuring throughput under real-world conditions.
Validate Signal Quality
Wi-Fi 7's higher bandwidth can improve device capacity, complexity, and capability. However, poor signal quality means poor performance, dissatisfied users, and connection failures. Keysight's Wi-Fi 7 signal analysis solution makes it easy to validate signal quality, maximize performance, and comply with standards.
Perform Manufacturing Tests for Wi-Fi Devices
Simplify design verification and manufacturing tests. An all-in-one setup makes it easy to perform non-signaling tests in accordance with the Wi-Fi 7 standard, including 802.11be. Test sequencing, control, and automation come standard — as well as support for other radios, including 5G NR FR1 and Bluetooth® 5.1.
Ensure Regulatory Compliance
Wi-Fi 7-enabled IoT devices must be certified by multiple standards bodies and regulatory agencies. Accelerate compliance testing with a hardware- and software-based solution for testing regulatory compliance across popular industry standards — streamlined with automated test planning, setup, and execution.
Dive Deeper into Wi-Fi 7: IEEE 802.11be Bootcamp
Learn everything you need to know about IEEE 802.11be and see how it's changing the standard. Watch this 11-course bootcamp to simplify signal analysis and discover these key insights.
- What is IEEE 802.11be, and what is its impact?
- How to analyze, measure, and generate Wi-Fi 7 signals.
- How to get in-depth analysis and measurements.
Explore WLAN Testing Solutions
Learn More About Wi-Fi 7
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility