Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
SystemVue 2015.01 5G Baseband Verification Library Add-on
Project Description and Important Information
The SystemVue 2015.01 5G Baseband Verification Library Add-on provides ready-to-use reference signal processing IP for 5G technology research especially in multi-antenna system design with advanced modem technology and mmWave channel modeling. Key updates include:
- Multi-antenna system architectures
- Modified 3GPP 3D channel model supporting mmWave channel characteristics
- Advanced reference baseband modeling IP supporting various 5G candidate waveform technologies
- Multi-channel RF behavioral model
Refer to shipped Example workspaces (Default location C:\program Files\SystemVue2015.01\examples\Baseband Verification\5GAdvancedModem )
Software Download
Platform | File name | Download | Size |
---|---|---|---|
Windows (64-bit) | 5GAdvancedModem_BasebandVerification_2015__01.exe | Download | 310,556,072 bytes (296 MB) |
Note: The 5G Baseband Verification Library Add-on is only supported on 64-bit systems. You must first install the Base version of Shipped SystemVue 2015.01 64-bit before you install the SystemVue 2015.01 5G Baseband Verification Library. The 5G Baseband Verification Library is an Add-on to the SystemVue 2015.01 release.
Licenses
- You will need a version 3.2 SystemVue license to use this product. Once you are licensed for SystemVue 2015.01, your new license will also enable 2013.08 and older releases.
- To make your installation process faster, please request your new license in advance of your installation.
- To obtain an evaluation license for new features, https://www.keysight.com/find/eesof-systemvue-evaluation
Installation Instructions
This is an Add-On install package.
- First you need to download and install SystemVue 2015.01 from the SystemVue Software download page.
The first time you start SystemVue, you will likely go through the authorization screens to establish licensing. If you had been running a previous release of SystemVue, the software may simply find your old license and bypass this step. - Run the SystemVue 2015.01 5G Baseband Verification Library installer to add the library to the base version of SystemVue 2015.01.
Learn more about the 5G Baseband Verification Library (login required).
Return to the SystemVue Software downloads page.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility