Expert Oscilloscope Family

Complex signal analysis in an expert-level oscilloscope

The Keysight XR6-class Expert oscilloscopes deliver up to eight analog channels versus four in our Essential / Advanced oscilloscopes. The MXR oscilloscopes provide eight instruments in one with the addition of a real-time spectrum analyzer, ideal for testing complex applications like 5G multiple-input / multiple-output (MIMO), radar, or satellite communications. As your needs evolve, you can upgrade your Expert oscilloscope remotely with a new license key, avoiding any downtime or the inconvenience of returning it to the factory. Choose one of our popular configurations or configure one specific to your application. Need help selecting? Check out the resources below.

High-channel density

Analyze up to eight analog channels simultaneously, plus up to 16 additional digital channels.

Automated fault detection

Evaluate your signal’s characteristics against user-definable criteria, quickly finding and saving errors for your review.

Powerful test applications

Select from a robust suite of powerful software for signal integrity, power integrity, protocol decode, RF, and compliance testing.

Field upgradeable  

Upgrade the bandwidth, memory, and channels you need anytime with a simple license key.

prod_image
  • Maximum bandwidth

    500 MHz to 6 GHz

  • Analog channels

    4 to 8

  • Digital channels

    16

  • Maximum sample rate

    16 GSa/s

  • Maximum memory depth

    1.6 Gpts

  • Display size

    15.6 inch

  • ADC resolution

    10 bits

  • DDC RTSA

    Varies

  • Brands included

    EXR Series, MXR Series

Frequently asked questions