- Instrument Measurement Software
- Oscilloscope Software
- SW02PCIE PCI Express Full Tx Test Suite
SW02PCIE PCI Express Full Tx Test Suite
The Keysight PCI Express Full Tx Test Suite is part of the subscription-based Oscilloscope Compliance Test Software Suites. This suite covers transmitter test (TX) Validation licenses for PCI Express with coverage the PCI Express technology up to and including PCIe v6.0. In addition to Tx Validation licenses for PCI Express, this suite also provides the support of the Advanced PCIe Protocol Decode/Trigger Software. This subscription model enables you to have support for testing and validating PCI Express devices as the standard progresses from one generation to the next.
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Highlights
- D9040PCIC - PCI Express Electrical Performance Validation and Compliance Software
- D9050PCIC - PCI Express Transmitter Electrical Performance Validation and Compliance Software
- D9010PCIP - Advanced PCIe Protocol Decode/Trigger Software (PCIe 4/3/2/1, SATA/SAS)
Additional Features:
- Enables Transmitter Testing under the PCIe® 6.0 BASE specification at 64, 32, 16, 8, 5, and 2.5 GT/s
- PCIe 6.0 BASE TX measurements3 including SNDR4, RLM4, uncorrelated TJ, uncorrelated DJ, uncorrelated PWJ, pseudo package loss and other parameters defined in the PCI Express BASE specification
- Four-level noise compensation available for PAM-4 SNDR and Jitter measurements.
- PCI 6.0 reference clock measurements as defined in the PCIe 6.0 BASE specification
- Supports both real-time data capture as well as off-line analysis of previously captured waveforms
- Test setup wizard for ease-of-use
- Pass/fail margin analysis
- Support for both full-swing and low-power, half-swing devices
- Supported on UXR Series real time oscilloscopes having a minimum bandwidth of 50 GHz for PCIe 6.0 BASE measurements.
Try Infiniium Compliance Test Software Today!
Request a Live Demo
- Start in < 2 days
- Self-serve? No
- Experience duration: 30 mins
Request a Free Trial
- Start immediately
- Self-serve? Yes
- Experience duration: 30 days
Free Trials
SW02PCIE PCI Express Full Tx Test Suite 30-Day Trial License
- Request a 30-day free trial of the license suite
- Enables the PCI Express Tx Validation applications from Gen 4 to the latest on your PC
- Evaluate full-featured versions with no functionality restrictions (including the D9010PCIP)
Interested in a SW02PCIE?
Extend the Capabilities of Your SW02PCIE
Featured Resources
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility