AI-ready RF-MW-mmWave circuit simulation and optimization.
RF Circuit Simulation Professional is the industry’s state-of-the-art AI-ready RF circuit simulation and optimization technology. It enables you to design the most challenging RF-MW-mmWave circuits, RFICs, and 3D Heterogeneous Integrated (3DHI) RF transceiver modules for 5G/6G, wireless networking, radar, and aerospace-defense applications.
Keysight’s RF Circuit Simulation Professional enables RFIC designers to perform parallel multi-domain, multi-physics analyses efficiently in the ADS, Cadence Virtuoso or Synopsys Custom Compiler workflow. AI-assisted parallel optimization algorithms refine on-chip RFIC together with off-chip packaging to achieve multi-objective performance and the highest yield.
Its unique Nexus Connect capability captures complex RFIC design workflows that include simulation, optimization, decision trees and parameter settings, as executable flowcharts. These Python based flowcharts are self-documenting for design reviews and can be reused by you or AI-agents to orchestrate complex pre-tapeout verification.
Model components on silicon chips accurately.
Optimize designs with sweeps and load-pull analysis.
Simulate RF designs in Keysight Advanced Design System (ADS), Cadence Virtuoso, and Synopsys Custom Compiler environments.
Winslow nonlinear amplifier stability analysis.
Standard DC, AC, S-parameter, Harmonic Balance Transient, and Envelope Transient simulation modes.
Support of mixed hierarchies for 3D heterogeneous integration and chip packaging.
The RF Circuit Simulation Professional Python application programming interface (API) enables programmatic control of simulation and optimization to automate workflows and to interact with external AI and Machine Learning (ML) frameworks to exploit the power of AI assisted designs.
Python automation makes RF Circuit Simulation Professional AI-ready to leverage machine learning models such as artificial neural networks (ANN) and large language models (LLM), and enables integration with external AI algorithms and frameworks, such as copilots and AI agents, to realize unprecedented productivity.
Keysight is reimagining RF simulation as a programmatically controlled, extensible platform—an approach that integrates tightly with measurement science, leverages automation, and opens the door to Artificial Intelligence (AI). Explore the limitations of traditional RF simulators and why a new architecture is needed for developing a next-generation RF simulation engine. See the immediate productivity benefits from Python integration, troubleshooting aids, and parallel optimization. These benefits yield immediate possibilities for automated workflows, no-code design sequencing, and AI-driven exploration.
Bootcamps
Bootcamps
Bootcamps
The software supports the design and verification of RFICs, microwave circuits, mmWave components, transceiver architectures, and RF 3D heterogeneous integration (3DHI) modules. It is well suited for advanced wireless, radar, and aerospace-defense applications.
RF Circuit Simulation Professional provides multi-domain simulation capabilities, including frequency-domain, transient, harmonic balance, envelope, stability, electrothermal, system-level, and measurement-aware simulation technologies. These capabilities help engineers validate performance across multiple design requirements.
The solution organizes simulation and optimization activities into reusable workflows rather than isolated tasks. Engineers can automate repetitive processes, create standardized methodologies, and accelerate design verification while reducing the risk of design errors and costly re-spins.
Yes. The platform includes a Python API that enables automation of simulations and optimizations and allows integration with AI and machine learning frameworks. This AI-ready architecture supports advanced workflow automation and design exploration.
Yes. In addition to built-in optimization technologies, RF Circuit Simulation Professional supports external Python-based optimization algorithms. This flexibility allows engineering teams to integrate proprietary methods, automation scripts, and AI-driven workflows.
RF Circuit Simulation Professional integrates directly with leading custom IC design environments, including Keysight ADS, Cadence Virtuoso, and Synopsys Custom Compiler. This enables engineers to use a consistent simulation and optimization workflow across multiple platforms.
The solution enables simulation and optimization of RFICs together with off-chip packaging and 3D heterogeneous integration technologies. Engineers can evaluate complete transceiver implementations and optimize performance across chip, package, and module boundaries.
Yes. The software includes yield analysis, Monte Carlo analysis, parameter sweeps, and load-pull capabilities to help engineers understand performance variations, improve manufacturability, and increase confidence before tapeout.
What are you looking for?