DS2202A Inspector Analysis Professional transforms side-channel measurement data into meaningful security insights using a comprehensive suite of ready-to-use analysis methods. From statistical and spectral analysis to leakage assessment, cryptographic validation, and signal processing, Inspector helps security teams identify vulnerabilities and evaluate countermeasures without building complex workflows from scratch. Designed for both experienced evaluators and growing security teams, DS2202A enables structured, repeatable side-channel evaluations for vulnerability assessment, security validation, and certification preparation.

Highlights

DS2202A Inspector Analysis Professional provides security teams with a comprehensive set of analysis capabilities for detecting leakage, investigating vulnerabilities, and validating cryptographic implementations.

Building on acquired and prepared measurement data, Inspector brings statistical analysis, spectral analysis, cryptographic evaluation, signal processing, and trace management into a structured environment. Ready-to-use capabilities help teams move efficiently from measurement data to security conclusions while maintaining consistent and repeatable evaluation workflows across projects.

  • Detect and assess side-channel leakage using statistical analysis techniques such as correlation, distribution, standard deviation, and auto-correlation.
  • Evaluate leakage across the frequency domain with spectrum, spectrogram, frequency-band decomposition, and spectral integration capabilities.
  • Perform structured leakage assessments using established methodologies such as TVLA t-test.
  • Validate cryptographic implementations with dedicated analysis tools, including Known Key Analysis, Crypto Calculator, and Verification capabilities.
  • Investigate fault-related cryptographic behavior using integrated Fault Analysis functionality.
  • Prepare complex measurement data for analysis with resampling, low-pass filtering, moving averages, alignment, and trace stretching.
  • Improve trace consistency and analysis quality through dedicated signal-processing capabilities.
  • Import and manage measurement traces from supported acquisition workflows for further security analysis.
  • Reduce the need to develop analysis methods from scratch with ready-to-use analysis capabilities integrated into Inspector.
  • Support repeatable security evaluations across development, vulnerability assessment, countermeasure validation, and certification preparation.
  • Provide a structured path into advanced side-channel analysis for teams building their security expertise while supporting the needs of experienced evaluators.

Extend the Capabilities of Your Product

Want help or have questions?