Here's the page we think you wanted. See search results instead:

Choose a country or area to see content specific to your location

    Enable browser cookies for improved site capabilities and performance.
    Keysight Technologies
    Chat Live
    Contact Us
    Login Welcome Login
    Welcome
      You are signed as:
    • My Profile
    • Logout
    • Login
    • Register
    France

    Confirm Your Country or Area

    • 中国
    • 日本
    • 繁體中文
    • 한국
    • Brasil
    • Canada
    • Deutschland
    • France
    • India
    • Malaysia
    • United Kingdom
    • United States
    • Australia
    • Austria
    • Belgium
    • Denmark
    • Finland
    • Hong Kong, China
    • Ireland
    • Israel
    • Italy
    • Mexico
    • Netherlands
    • Singapore
    • Spain
    • Sweden
    • Switzerland (German)
    • Thailand
    • Vietnam
    • View all countries or areas more...

    Please Confirm

    Confirm your country to access relevant pricing, special offers, events, and contact information.

        • Computer Aided Engineering right arrow
        • Electronic Design Automation right arrow
        • Engineering Data Management right arrow
        • Optical Design Engineering right arrow
        • Software Quality Engineering right arrow
        All Design Engineering Software right arrow
        • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
        • Automotive EV Emulators right arrow Autonomous Drive Testing right arrow Automotive Communications Testing right arrow
        • Security Attack Emulation right arrow Security Device Testing right arrow Vulnerability Assessment right arrow
      • All Instrument Software right arrow
        • Network Visibility Equipment right arrow
        • Network and Applications Monitoring right arrow
        • Network Service Assurance right arrow
        • Semiconductors right arrow
        • In-Circuit Test For Manufacturing right arrow
        • Support Services right arrow
        • Managed Services right arrow
        • Financial Alternatives right arrow
        All Services right arrow
      • All Modular Instruments right arrow
        • Instrument Accessories right arrow
        • Part Number Lookup right arrow
      All Products right arrow
      Trade In Before You Buy New
      Trade In Before You Buy New

      Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.

      Learn More
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
      Scale to Hundreds of Channels. Keep Measurements in Sync.
      Scale to Hundreds of Channels. Keep Measurements in Sync.

      Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.

      Learn More
      Keysight Essential XR3 Oscilloscope
      Accelerate Advanced Package & 3DIC Designs
      Accelerate Advanced Package & 3DIC Designs

      Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.

      Learn More
      3D Interconnect Designer UI
      Scale AI Compute. Simplify Validation.
      Scale AI Compute. Simplify Validation.

      Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.

      Explore Solutions
      AI Compute Validataion Solutions
      End-to-End Validation for AI Data Center
      End-to-End Validation for AI Data Center

      Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.

      Learn More
      AI Data Center
      Take On Complex MIMO Signals
      Take On Complex MIMO Signals

      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.

      Explore Now
      Keysight PathWave VSA software running on a laptop
      Introducing AI-Enhanced Packet Brokers
      Introducing AI-Enhanced Packet Brokers

      With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.

      Explore Now
      Vision 400 Network Packet Broker
      Accelerate Semiconductor Innovation
      Accelerate Semiconductor Innovation

      Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.    

      Explore Workflows
      Semiconductor Workflows
      Trade In Before You Buy New
      Trade In Before You Buy New

      Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.

      Learn More
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
      448 Gb/s Waveform Generation
      448 Gb/s Waveform Generation

      Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.

      Explore Now
      M8199B arbitrary waveform generator modules in AXIe chassis
      The Right Connection Makes the Measurement
      The Right Connection Makes the Measurement

      Maximize accuracy and performance with precision accessories engineered for Keysight instruments.

      Explore Now
      PS0008A Differential Probe
    • Industry Solutions

      Purpose-built solutions engineered for the design and test challenges unique to your industry.

      Featured
      • 6G Communications
      • Aerospace and Defense
      • AI Infrastructure
      • Automotive
      • Grid and Energy
      • Quantum
      • Semiconductor
      All Industries right arrow
      Product Use Cases

      Use Cases mapped to every stage of your product lifecycle, from design through operations.

      • Stage 1: Design
      • Stage 2: Functional Test
      • Stage 3: Compliance Test
      • Stage 4: System Validation
      • Stage 5: Manufacturing
      • Stage 6: Operations
      All Use Cases right arrow
      • Explore All Success Stories
      Nokia + Keysight: AI Network Designs at Scale

      Success Stories

      Nokia + Keysight: AI Network Designs at Scale
      Learn More
    • Library

      Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.

      Featured
      • nav icon Application Notes
      • nav icon Data Sheets
      • nav icon White Papers
      • nav icon eBooks
      Browse Technical Resources right arrow
      Classroom

      Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.

      • nav icon Learning Hubs
      • nav icon Blogs
      • nav icon Events
      • nav icon Product Demos
      Explore Engineering Bootcamps right arrow
      • Explore Keysight Learn
      AI Technology

      Learning Hub

      AI Technology

      Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.

      Learn More
    • Buy
    • Support Tasks

      Quick access to support related self-help tasks.

      • Technical Support
      • Knowledge Center
      • Service Order Management
      • Calibration Certificates
      • Software Download Center
      Tools

      Additional content to support your product needs.

      • Keysight Support Portal
      • Computer Aided Engineering (myESI)
      • Network Test and Visibility Support
      • NES Wireless Solutions Help Desk
      • Software Test Support (Eggplant)
      • Software Licensing Manager
      Do more with Keysight Services
      Do more with Keysight Services

      Explore services to accelerate every step of your innovation journey.

      Learn more
      • Computer Aided Engineering right arrow
        Electronic Design Automation right arrow
        Engineering Data Management right arrow
        Optical Design Engineering right arrow
        Software Quality Engineering right arrow
        All Design Engineering Software
        Accelerate Advanced Package & 3DIC Designs
        Accelerate Advanced Package & 3DIC Designs

        Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.

        Learn More
        3D Interconnect Designer UI
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Scale AI Compute. Simplify Validation.
        Scale AI Compute. Simplify Validation.

        Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.

        Explore Solutions
        AI Compute Validataion Solutions
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
        Automotive EV Emulators right arrow Autonomous Drive Testing right arrow Automotive Communications Testing right arrow
        Security Attack Emulation right arrow Security Device Testing right arrow Vulnerability Assessment right arrow
        End-to-End Validation for AI Data Center
        End-to-End Validation for AI Data Center

        Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.

        Learn More
        AI Data Center
      • All Instrument Software
        Take On Complex MIMO Signals
        Take On Complex MIMO Signals

        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.

        Explore Now
        Keysight PathWave VSA software running on a laptop
      • Network Visibility Equipment right arrow
        Network and Applications Monitoring right arrow
        Network Service Assurance right arrow
        Introducing AI-Enhanced Packet Brokers
        Introducing AI-Enhanced Packet Brokers

        With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.

        Explore Now
        Vision 400 Network Packet Broker
      • Semiconductors right arrow
        In-Circuit Test For Manufacturing right arrow
        Accelerate Semiconductor Innovation
        Accelerate Semiconductor Innovation

        Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.    

        Explore Workflows
        Semiconductor Workflows
      • Support Services right arrow
        Managed Services right arrow
        Financial Alternatives right arrow
        All Services
        Trade In Before You Buy New
        Trade In Before You Buy New

        Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.

        Learn More
        Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
      • All Modular Instruments
        448 Gb/s Waveform Generation
        448 Gb/s Waveform Generation

        Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.

        Explore Now
        M8199B arbitrary waveform generator modules in AXIe chassis
      • Instrument Accessories right arrow
        Part Number Lookup right arrow
        The Right Connection Makes the Measurement
        The Right Connection Makes the Measurement

        Maximize accuracy and performance with precision accessories engineered for Keysight instruments.

        Explore Now
        PS0008A Differential Probe
      All Products
      Trade In Before You Buy New
      Trade In Before You Buy New

      Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.

      Learn More
      Keysight N9040B signal analyzer with an arrow pointing toward a new Keysight XA6 SA6320A signal analyzer, illustrating trade-in credit toward its purchase.
      Scale to Hundreds of Channels. Keep Measurements in Sync.
      Scale to Hundreds of Channels. Keep Measurements in Sync.

      Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.

      Learn More
      Keysight Essential XR3 Oscilloscope
    • Purpose-built solutions engineered for the design and test challenges unique to your industry.

      Featured
      • 6G Communications
      • Aerospace and Defense
      • AI Infrastructure
      • Automotive
      • Grid and Energy
      • Quantum
      • Semiconductor
      All Industries

      Use Cases mapped to every stage of your product lifecycle, from design through operations.

      • Stage 1: Design
      • Stage 2: Functional Test
      • Stage 3: Compliance Test
      • Stage 4: System Validation
      • Stage 5: Manufacturing
      • Stage 6: Operations
      All Use Cases
      Explore All Success Stories right arrow
      Nokia + Keysight: AI Network Designs at Scale

      Success Stories

      Nokia + Keysight: AI Network Designs at Scale
      Learn More
    • Explore Keysight Learn right arrow

      Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.

      Featured
      • nav icon Application Notes
      • nav icon Data Sheets
      • nav icon White Papers
      • nav icon eBooks
      Browse Technical Resources

      Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.

      • nav icon Learning Hubs
      • nav icon Blogs
      • nav icon Events
      • nav icon Product Demos
      Explore Engineering Bootcamps
      AI Technology

      Learning Hub

      AI Technology

      Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.

      Learn More
    • Buy
    • Quick access to support related self-help tasks.

      • Technical Support
      • Knowledge Center
      • Service Order Management
      • Calibration Certificates
      • Software Download Center

      Additional content to support your product needs.

      • Keysight Support Portal
      • Computer Aided Engineering (myESI)
      • Network Test and Visibility Support
      • NES Wireless Solutions Help Desk
      • Software Test Support (Eggplant)
      • Software Licensing Manager
      Do more with Keysight Services
      Do more with Keysight Services

      Explore services to accelerate every step of your innovation journey.

      Learn more
    Contact Us
    Welcome |
    Exit Procurement Session
    • View and Transfer Cart
    • Discard Cart and End Procurement Session

    What are you looking for?

    I'm looking for support Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Find a solution Get technical support Take a class Find us at events Premium used equipment KeysightCare Buy online
    Suggested searches
    No product matches found - System Exception
    Matched content
    • Home
    • Products and Services
    • DC Power Supplies
    • 6545A 200 Watt Power Supply, 120V, 1.5A [Obsolete]

    6545A 200 Watt Power Supply, 120V, 1.5A

    Product Status:
    Obsolete
    Obsolete
    Technical Support
    Technical Support
    Calibration and Repair
    Calibration and Repair
    Request Service pdf Download Data Sheet
    Prev
    Replacement Product
    Image for 6645A DC Power Supply, 0-120 V, 0-1.5 A, 180 W, GPIB
    6645A DC Power Supply, 0-120 V, 0-1.5 A, 180 W, GPIB
    View Product Details
    |
    Buy or Rent Options
    Next
    • Overview and Features
    • Post-Purchase Upgrades
    • Resources

    HIGHLIGHTS

    Output Ratings

    • Output Voltage: 0 to 120 V
    • Output Current: (40° C) 0 to 1.5 A
    • Maximum Current (50° C/55° C): 1.4 A/1.3 A

    Programming Accuracy at 25°C ±5°C

    • Voltage 0.06% + 51 mV
    • Current 0.14% + 1.7 mA

    Ripple & Noise from 20 Hz to 20 MHz

    • Voltage rms: 700 µV
    • Peak-to-Peak: 7 mV
    • Current rms: 1 mA

    This product will be discontinued on December 1, 2014. The recommended replacement products are: 200W, DC System Power Supplies, GPIB, Single Output.

    Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 200 W, 6541A-6545A provide front panel and analog control of output voltage and current; fast, low-noise outputs; fan-speed control to minimize acoustic noise; and protection features to ensure DUT safety.

    The Keysight 180W, no interface, single output 6545A is a reliable supply with clean output to ensure accurate measurements, and offers the right mix of performance and functionality for general purpose applications on the bench or in analog-controlled systems.

    Learn more about 1kw to 15kw High Power DC Power Supply

    Sort by :
    Date
    Date Title
    Filter Results
    No information found for this product
    Reset
    By Type of Content
    Back to Top

    Explore

    • Products and Services
    • Use Cases
    • Solutions
    • Keysight Learn
    • Used Equipment
    • Partners

    Support

    • Product Support
    • Manage Software Licenses
    • Product Order Status
    • Parts

    About

    • Newsroom
    • Investor Relations
    • Quality and Security
    • Corporate Social Responsibility
    • Modern Slavery Act Transparency Statement
    • Careers

    FOLLOW US

    • Facebook: Connect with Keysight
    • LinkedIn: Connect with Keysight
    • Twitter: Connect with Keysight
    • YouTube: Connect with Keysight
    • WeChat:Connect with Keysight
    • © Keysight Technologies 2000–2026
    • Privacy
    • Sitemap
    • Terms
    • Trademark Acknowledgements
    • Feedback
    • Accessibility Statement