Expert ATE system power supplies

High-power for complex, high-speed production test

Keysight Expert ATE power supplies come in two classes. The NS1-class includes the DP5700 Series, and the NS4-class includes the RP5900 Series. They deliver the precision, speed, and enhanced programmability required to safely test complex systems. The Expert Series architecture delivers fast dynamic response, precise control, and efficient energy recovery, optimized for demanding ATE environments that require dynamic load testing. Choose one of our popular configurations or configure one specific to your application.

Fast command processing

Precise voltage and current control delivered with high-speed command processing, ideal for quickly testing high-speed electronic devices with fast-switching circuitry. 

Dynamic power allocation

Adjusts outputs dynamically based on the DUT’s requirements, ensuring optimal power delivery while preventing overloads.

Digital I/O integration

Built-in digital I/O ports allow for direct integration with automated test controllers for synchronization with other lab instruments like oscilloscopes and function generators.

Parallel and series operation

Scales to 192 kW by combining multiple units, enabling testing of larger, high-power systems. 

prod_image
  • Maximum power

    1500 W to 12000 W

  • Maximum voltage per output

    20 V to 800 V

  • Maximum current per output

    8 A to 240 A

  • Noise and ripple

    9 mVpp to 2400 mVpp

  • Regenerative power

    Varies

  • Measurement accuracy

    9 mV to 480 mV

  • Output response time

    3 ms to 30 ms

Most popular configurations

Build My Product
Image of NS1-class ATE System DC Power Supply, 1 kW
NS1-class ATE System DC Power Supply, 1 kW
Model
N6952A
Maximum power
1000 W
Maximum voltage per output
40 V
Maximum current per output
25 A
Noise and ripple
9 mVpp
Regenerative power
No
Measurement accuracy
18 mV
Output response time
3 ms
Image of NS1-class ATE System DC Power Supply, 2 kW
NS1-class ATE System DC Power Supply, 2 kW
Model
N6972A
Maximum power
2000 W
Maximum voltage per output
40 V
Maximum current per output
50 A
Noise and ripple
9 mVpp
Regenerative power
No
Measurement accuracy
18 mV
Output response time
3 ms
Image of NS4-class ATE System DC Power Supply, regenerative
NS4-class ATE System DC Power Supply, regenerative
Model
RP5943A
Maximum power
12000 W
Maximum voltage per output
80 V
Maximum current per output
240 A
Noise and ripple
200 mVpp
Regenerative power
Yes
Measurement accuracy
48 mV
Output response time
15 ms

Frequently asked questions