XA5-class Signal Analyzer, 44 GHz, EMI Test Receiver

N9048B PXE EMI Test Receiver is a full compliance receiver for high sensitivity measurement and diagnostic for faster electromagnetic compliance certification.

prod_image
  • DANL @1 GHz

    -167 dBm

  • Maximum analysis bandwidth

    40 MHz

  • Phase noise @1 GHz (10 kHz offset)

    -114 dBc/Hz

  • Maximum frequency

    44 GHz

  • Real Time Spectrum Analysis

    Yes

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Accelerate EMC Compliance Testing

Keysight's N9048B PXE is a standards-compliant EMI test receiver equipped with an RF pre-selector and LNA designs. Shorten your overall test time and easily perform gapless signal capture and analysis with real-time scan (RTS) capabilities.

  • Frequency range of 1 Hz – 44 GHz
  • Fully CISPR 16-1-1:2019, MIL-STD-461G, ANSI C63.2, and FCC compliant
  • Superior sensitivity and dynamic range
  • Time domain scan (TDS) and Real Time Scan (RTSC) up to 1 GHz bandwidth significantly reduces overall test time
  • Intuitive multi-touch user interface and PXE software
  • X-Series upgradability to meet present and future test needs