XN4-class USB Vector Network Analyzer, 9 kHz Minimum frequency, 9 GHz Maximum frequency

Compact, faceless, USB vector network analyzer (VNA). Flexible four or six port VNA which dramatically reduces your size of test. Up to 9 GHz.

prod_image
  • Maximum frequency

    9 GHz

  • Number of built-in ports

    4, 6

  • Maximum output power

    10 dBm

  • Maximum number of sources

    2

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • The flexible, high-performance, compact VNA provides a frequency range of 9 kHz to 9 GHz.
  • An optional second source is available on four-port models (Option 402).
  • Choose from a wide range of measurement applications to gain deeper insight into your RF test.
  • It features the same intuitive GUI as Keysight’s high-performance PNAs.
  • Calibrate quickly with support for all Keysight electronic calibration (ECal) modules.

What's included:

  • Quick-start guide
  • USB 3.0 cable assembly
  • Power supply, external AC-DC adapter
  • Power cord
  • Calibration certificate