XN4-class USB Vector Network Analyzer, 9 kHz Minimum frequency, 4.5 GHz Maximum frequency

Compact, faceless, USB vector network analyzer (VNA). Flexible two-port VNA which dramatically reduces your size of test. Up to 4.5 GHz.

prod_image
  • Maximum frequency

    4.5 GHz

  • Number of built-in ports

    2

  • Maximum output power

    10 dBm

  • Maximum number of sources

    1

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • Get a frequency range of 9 kHz to 4.5 GHz in a flexible, high-performance compact VNA.
  • Choose from a wide range of measurement applications to gain deeper insight into your RF test.
  • Get the same intuitive GUI as Keysight’s high-performance PNAs.
  • Calibrate quickly with support for all Keysight electronic calibration (ECal) modules.

What's included:

  • quick-start guide
  • USB 3.0 cable assembly
  • power supply, external AC-DC adapter
  • power cord
  • calibration certificate