Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
Get faster digital validation for less with a trade-in.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Pinpoint interference with post-processing spectrum management software in the lab.
Use this selector tool to quickly identify the best power supply for your aerospace and defense ATE requirements.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
The M9383A PXIe microwave signal generator is a compact modular instrument that provides frequency coverage from 1 MHz to 44 GHz, up to 1 GHz RF bandwidth.
Baseband Generator Mode
Waveform Playback
Waveform Playback Memory
1024 MSa
Frequency
44 GHz
Harmonics @ 1 GHz
-46 dBc
Non-Harmonics @1 GHz
-45 dBc
Output power @1 GHz
19 dBm
Phase noise @1 GHz (20 kHz offset)
-118 dBc/Hz
Frequency Options
14 GHz, 20 GHz, 31.8 GHz, 44 GHz
Performance Level
◆◆◆◆◇◇
Sweep Mode
Step
Bandwidth options
40 MHz, 160 MHz, 500 MHz, 1 GHz
Form factor
PXIe, Modular
Type
Vector
Maximum frequency
44 GHz
Maximum modulation bandwidth
1 GHz
Maximum output power
19 dBm
Platform
PXIe
Phase noise @1 GHz (10 kHz offset)
-118 dBc/Hz
Maximum bandwidth
1 GHz
Frequency switching speed
250 µs
Number of outputs
1
Find out what's included and explore available upgrade options from Keysight.
Based on the PXIe industry standard, the Keysight M9383A PXIe microwave signal generator is flexible enough to solve your immediate test needs, and upgradable for what comes next – whether that's testing at higher frequencies or shifting to high volume production.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.