Model:
M9336A
Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
Get faster digital validation for less with a trade-in.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Pinpoint interference with post-processing spectrum management software in the lab.
Use this selector tool to quickly identify the best power supply for your aerospace and defense ATE requirements.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
M9336A PXIe Arbitrary Waveform Generator (AWG) provides I/Q channels with up to 1 GHz modulation BW and a third synchronized channel.
Bandwidth
540 MHz
Number of channels
3
Slots
1
Functionality
Arbitrary Waveform Generator
Maximum sample rate
1.28 GSa/s
Number of channels
3
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 47,974
Model:
M9336A
Delivery:
QTY
Options
1
PXIe I/Q Arbitrary Waveform Generator: 500 MHz BW, 16-bit, 3 scalar channels | KeysightCare Assured First Year Support | Return to Keysight Warranty - 1 year.
1
Channel Bandwidth, 540 MHz
1
Enable I/Q channels (all 3 channels)
1
Memory, 2 GB
The M9336A arbitrary waveform generator (AWG) delivers exceptional performance for creation of complex wideband waveforms. Multiple 540 MHz bandwidth channels with 16-bit resolution and up to a 1.28 GSa/s sampling rate are provided in a single-slot PXIe instrument. This enables the AWG to generate wide bandwidth signals with low error vector magnitude (EVM), making it ideal for creating baseband waveforms for wireless communications, radar, and satellite. The M9336A can also be combined with a wideband I/Q upconverter, resulting in modulation bandwidths of 1 GHz at RF frequencies for signal simulations employed in functional testing of chip sets designed for modern digital communications radios.
The M9336A includes advanced sequencing and triggering modes which can be used to create complex waveforms and event-based signal simulations. Multiple AWG modules can be synchronized for the generation of phase-coherent signals. Waveforms can be developed using a variety of software tools including Keysight Signal Studio and MATLAB. The AWG’s IVI driver set simplifies integration into a variety of application development environments such as LabVIEW and VisualStudio.NET. A comprehensive soft front panel speeds test development and debug by enabling the user to interactively control the module or by tracking module settings which have been set using the API.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.