Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight ZA1-class handheld capacitance and LCR meters include the U1700 Series
Keysight ZA1-class handheld capacitance and LCR meters include the U1700 Series. They combine portability with precision, offering reliable, easy-to-use measurements for on-the-go testing and troubleshooting. Designed for quick checks in the lab, field, or production floor, these meters provide fast response and accurate measurements of capacitance, inductance, and resistance. Compact yet capable, they support a wide range of component testing needs with dependable performance wherever your work takes you. Choose one of our popular configurations or build the one you need for your application. Need help selecting? Check out the resources below.
Lightweight and ergonomically designed with intuitive button layout and thumb-accessible controls enabling one-handed measurements, making it easy to operate in tight spaces.
Automatically detects the type of passive component connected — whether it’s a resistor, capacitor, inductor, or diode — and instantly displays the corresponding measurement results.
Features a backlit dual-display that enhances visibility in low-light environments and allows simultaneous viewing of multiple measurement parameters.
Provides up to 16 hours of continuous operation on a single charge or set of batteries, reducing downtime and ensuring uninterrupted performance in remote environments.
Target DUT
LCR Components, Capacitors
Maximum frequency
1 kHz to 100 kHz
Capacitance range
20 pF to 20 mF, 1000 pF to 199.99 mF, 200 pF to 20 mF
U1701B
Keysight’s U1701B handheld capacitance meter puts a new level of convenience, performance and reliability into the world of the capacitance meter.
Capacitance meters do not always need to be on the bench. Neither do they always need to strain your budget. Keysight’s new U1701A capacitance meter now puts the capacitance meter into the palm of your hand – while doing random checks across the production floor or performing checks at your inspection or sorting stations. With wide measurement range, and features to ease your sorting tasks, the U1701A puts a new level of convenience into the world of capacitance meters.
The U1701B handheld capacitance meter is now available, with the same outstanding performance and reliability of the U1701A, but in bright orange casing. Designed to give maximum visibility, the vivid color underlines Keysight commitment to safety in each of its handhelds.
U1731C
U1731C 100Hz / 120Hz / 1kHz Handheld LCR Meter
Now you can measure at frequencies as high as 100 kHz, a capability that is typically found only in benchtop meters. Auto identification conveniently displays component type and detailed component analysis such as Z, ESR, DCR, so you can get measurements done faster. Better yet, the battery lasts up to 16 hours, ideal for testing on the go. With the U1730 Series, you can perform quick, basic LCR measurements at your convenience, without burning a hole in your pocket.
U1733C
The U1733C LCR meters allow you to measure frequencies as high as 100 kHz, a capability typically found only in benchtop meters. It come with a 3-year warranty which is backed by Keysight’s outstanding service and support.
Now you can measure at frequencies as high as 100 kHz, a capability that is typically found only in benchtop meters. Auto identification conveniently displays component type and detailed component analysis such as Z, ESR, DCR, so you can get measurements done faster. Better yet, the battery lasts up to 16 hours, ideal for testing on the go. With the U1730 Series, you can perform quick, basic LCR measurements at your convenience, without burning a hole in your pocket.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A handheld LCR meter is an essential tool for field testing because it provides a fast and practical way to measure inductance, capacitance, and resistance directly at the point of use. When working on-site — whether in maintenance, troubleshooting, or repair — technicians need portable equipment that can deliver reliable results without requiring a lab environment. A handheld LCR meter allows them to quickly check the condition of passive components without removing them from the system, saving time and effort. Its compact size and battery-powered operation make it ideal for use in hard-to-reach or remote locations where benchtop LCR meters are not accessible. Many models are designed for one-handed operation, feature large, easy-to-read displays, and long battery life to simplify testing.
A handheld LCR meter is designed to test a variety of passive electronic components like resistors, capacitors, and inductors, providing key electrical parameters such as resistance, capacitance, inductance, and in many cases, quality factor (Q) and dissipation factor (D).
Handheld LCR meters can help identify issues such as drifted resistor values, aging capacitors with high equivalent series resistance (ESR), or damaged inductors. While they’re not intended for testing active components or complex circuits, handheld LCR meters are ideal for quickly verifying the condition and value of individual components in the field or during preliminary evaluations when lab equipment is not available.
Auto component identification is a highly convenient feature in handheld LCR meters that enhances speed, accuracy, and ease of use, especially during field testing or on-site repairs. Instead of requiring the user to manually select whether they’re measuring a resistor, capacitor, or inductor, the meter automatically detects the component type and applies the correct measurement settings. This streamlines the process and reduces the chance of using the wrong mode or range.
This capability is especially helpful when dealing with unknown, unlabeled, or worn-out components, or when working on circuit boards where parts are hard to distinguish visually. It allows you to move quickly from one component to the next without interruption, improving efficiency and reducing the likelihood of user error.