This Method of Implementation (MOI) is a guide for Connectors and Cable Assemblies/TxRx Hot TDR Compliance Tests using Keysight’s Vector Network Analyzer. State files test package contain pre-configured setups in accordance with the standard requirements and allows an quick and easy compliance test with pass/fail judgment.

Please download the MOI and state file test package according to your product platform listed below.

  Connectors and Cable Assemblies Tx/Rx Hot TDR
Test Parameters
  • Bulk Cable and Connector Impedance Measurements (Normative)
  • Intra-pair Skew Measurements (Normative)
  • Inter-pair Skew Measurements (Normative)
  • Insertion Loss Measurements (Normative)
  • Return Loss Measurements (Normative)
  • Near End Noise Measurements
  • Power Sum Equal Level Far End Noise Measurements (Normative)
N/A

Related Links

 

Test State File Download