High Speed Interconnects Compliance Test Solutions
Method of Implementation (MOI) using Keysight's Vector Network Analyzer with Enhanced TDR Application
As bit rates of digital systems increase, signal integrity of high-speed interconnects drastically affects system performance. Fast and accurate analysis of interconnects performance in both time domain and frequency domains in single test system becomes critical to ensure interoperability and fast-to-market.
- Keysight’s Vector Network Analyzer (VNA) and Enhanced TDR application provide one-box solution for high-speed interconnects analysis, including impedance, S-parameters, and eye diagrams.
- Method of implementation (MOI), a guide of measurement procedure to support compliance test for each technology standard is provided. Using MOIs and state files, you can perform compliance testing in a faster and easier way.
- Supported product platforms:
- Benchtop ENA: E5080B + S96011B
- Benchtop PNA "B" series + S93011B
- Keysight Streamline Series USB/TBT VNA: P500xA/B (2-port) / P502xA/B (4-port) + S97011B
- PXI VNA: M9800A to M9808A + S95011B
- Legacy VNA: E5071C + E5071C-TDR
- Checkout Keysight's new high-speed interconnects compliance test automation for USB Type-C and DisplayPort.
For more information about Keysight Network Analyzer and Services, visit us on the web.
Network Analyzer KeysightCare YouTube Video VNA + TDR Promotion NEW!
Technology Standards | Available MOI & State Files | |||
---|---|---|---|---|
Connectors and Cable Assemblies | Tx/Rx Hot TDR | Compliance SW Automation | ||
USB Testing | USB 2.0 | P502xB NEW! | ||
USB 3.0 | P502xB NEW! E5080B E5071C | N/A | N/A | |
USB 3.1 | E5071C E5080B | N/A | N/A | |
USB 3.1 Type-C | E5071C M937xA | E5071C | S94USBCB NEW! | |
E5080B | E5080B NEW! N522xB | S94USBCB NEW! | ||
USB4/USB 3.2 LRD Active Cable | E5080B NEW! P502xA N522xB | N/A | S94USBCB NEW! | |
HDMI | HDMI 1.4b | E5071C | E5071C | N/A |
HDMI 2.0 | E5071C (*2) | E5071C | N/A | |
HDMI 2.1 | E5071C | E5080B | N/A | |
SATA | v3.0 | E5071C | E5071C | N/A |
DisplayPort | v1.2b | E5071C | N/A | S94DPPCB NEW! |
v1.3 | E5071C | N/A | S94DPPCB NEW! | |
v2.0/v2.1 (DP80/DP40) | E5080B NEW! P502xA N522xB | E5080B NEW! P502xA N522xB | S94DPPCB NEW! | |
MIPI™ | D-PHY v1.1 | N/A | E5071C | N/A |
M-PHY | N/A | E5080B NEW! P502xA | N/A | |
C-PHY | N/A | E5080B NEW! P502xA | N/A | |
D-PHY | N/A | E5080B NEW! N522xB | N/A | |
Ethernet | 100BASE-TX | N/A | E5071C E5080B | N/A |
10GBASE-T | N/A | E5071C | N/A | |
10GBASE-KR / 40GBASE-KR4 | E5071C | N/A | N/A | |
Keysight PNA + PLTS with PAM-4 analysis | ||||
Automotive Ethernet | 100M-10Gbps | E5080B P500xA / P502xA M980xA PXI Series | N/A | 1000BASE-T1 Solution |
MHL | v2.0 | E5071C | N/A | N/A |
PCI Express® | PCIe 3.0 | N/A | E5071C E5080B | N/A |
N/A | E5080B | N/A | ||
BroadR-Reach | v3.2 | E5071C | N/A | N/A |
SD Card | UHS-II | N/A | Available (*1) | N/A |
Cfast | CFAST_PHY | N/A | Available (*1) | N/A |
N/A: Not defined in specification or Currently Not Available
*1: Contact Keysight sales representative for more detail.
*2: HDMI 2.0 uses the same cable as HDMI 1.4b.
RELATED LINKS
E5080B ENA Vector Network Analyzer
S96011B Enhanced Time Domain Analysis with TDR
N19301B Physical Layer Test System (PLTS)
Keysight Streamline Series USB Vector Network Analyzers
PXI Vector Network Analyzers
Network Analyzer Software
Enhanced TDR YouTube Video
USB C Testing for High Speed Interconnects Compliance Automation