DC electronic load module, 1U height, 60 V, 40 A, 200W

The Keysight N6792A is a 200W, 1U electronic load module for the N6700 series modular mainframe.

prod_image
  • Number of inputs

    1

  • Input current

    40 A

  • Input voltage

    60 V

  • Type

    Module N6700 Series

  • Maximum power

    200 W

  • Measurement accuracy

    25.2mV

  • Noise and ripple

    5 mVrms

  • Programming accuracy

    25.2 mV

  • Adjustable slew rate

    Yes

  • Data logger

    Yes

  • LIST mode

    Yes

  • Regenerative power

    No

  • 4-wire remote sense

    Yes

  • Arbitrary waveform generation

    Yes

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N6792A Standard module
N6792A Standard module

Model:

N6792A

QTY

Options

1

200 W module, double-wide | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

N6792A Standard module with  Calibration + Uncertainties + Guardbanding (Not Accredited)
N6792A Standard module with Calibration + Uncertainties + Guardbanding (Not Accredited)

Model:

N6792A

QTY

Options

1

200 W module, double-wide | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Calibration + Uncertainties + Guardbanding (Not Accredited)

N6792A With 3-year return to Keysight calibration plan
N6792A With 3-year return to Keysight calibration plan

Model:

N6792A

QTY

Options

1

200 W module, double-wide | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Calibration Plan - Return to Keysight - 3 years

Highlights

  • Double-wide module, up to 2 modules in mainframe
  • Maximum 200 Watts sinking power per module
  • Voltage: Up to 60 V
  • Current: Up to 40 A
  • Advanced operating Modes: CV, CC, CR, CP
  • Arbitrary waveform generation
  • High speed synchronized digitization of voltage and current
  • Superior command processing time and current slew rate
  • USB, LAN, GPIB interfaces standard
  • N6700C style user interface for ease of use and familiarity

The Keysight N6792A offer 1U height modular electronic DC load module for N6700C mainframes. Capable of sinking power up to 200 W per channel and be configured with up to two modules in a mainframe.